Integrated Solutions

Filter Products

All Products (5) Grid view Grid view List View List View

Cerberus® XL
C-UAS

Cerberus XL C-UAS is a rugged, state of the art integrated system, with high performance, long-range Counter Unmanned Aerial Systems (C-UAS) sensors, proven for rapid deployment in austere environments. It provides unmanned perimeter and border UAS situational awareness and multi-mission security. The fully integrated solution includes radar, EO/IR, and RF detection and mitigation for both ground and air threats, including Group 1 and 2 UAS, with a robust command and control system and AI/ML interface. Cerberus XL C-UAS is sensor and C-UAS effector agnostic.

Cerberus® XL

Cerberus XL is a rugged, trailer-based integrated long-range mobile surveillance air domain awareness system that rapidly deploys in austere and challenging environments to provide unmanned remote perimeter, and border situational awareness and security. Cerberus XL is a fully integrated solution that includes radar and EO/IR. All sensors are fully integrated into a an easy to deploy and transport trailer platform and includes client laptop with Teledyne FLIR Cameleon user interface and operating system installed and configured for customer surveillance, and security missions.

Argus

Argus is a fixed, rugged, preconfigured wide area surveillance system. Combining a best-in-class radar and thermal camera with Command and Control software, Argus is designed to detect and track multiple threats both near and far in the most demanding weather conditions 24 /7. When compared to other perimeter security solutions, Argus has the lowest initial cost per kilometer of secured space as well as the lowest lifetime cost.

LVSS

Protecting vast, remote borders, shorelines, and forward-operating bases requires speed, mobility and flexibility. Maximizing the power of a limited number of personnel is also critical. The skid-based LVSS is the next generation mobile surveillance solution. It converts a full-sized commercial pickup into a rapidly deployable command and control center. With radar and EO/IR cameras mounted to its 16-foot mast, LVSS provides efficient surveillance coverage throughout your mission to guard against smuggling, terrorism, and illegal immigration — day and night.

SkyWatch®

Rising over two stories, SkyWatch gives you the upper hand. See more and respond faster, whether you’re protecting large crowds, guarding parking lots, monitoring for criminal behavior, or assisting search efforts. The rugged, highly-reinforced SkyWatch is a proven mobile surveillance platform that can withstand 60 mph winds while keeping the operator safe, comfortable, and focused. Portable and rapidly deployable, it provides a strategic perspective and symbolic deterrent. When SkyWatch goes up, crime comes down.