Land Systems - Vehicle & Mobile Systems

Filter Products

All Products (13) Grid view Grid view List View List View

SUMIT360™

The SUMIT360™ provides military armored vehicle operators with an innovative, 360 degree view of the environment around the vehicle utilizing advanced sensor technology to improve threat and obstacle detection that could pose a threat to ground forces, and their mission. Equipped with powerful multi-spectral sensors in each module, the system uses on-board processing to form seamless, stitched images to provide a full field of view in any terrain, and virtually any conditions, day or night. With additional target detection and identification capability, the system can also be paired with advanced analytics and Artificial Intelligence (AI) to provide vehicle crew, and transported troops a threat detection and classification to provide critical decision support before opening the hatch. The system also provides the ability to support remote or optionally manned configurations.

TacFLIR® 230

The TacFLIR® 230 provides maximum sensor range performance including a high-resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWIR thermal camera with 18x total magnification, and optional laser pointer and rangefinder. At 41 pounds and with a nine-inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs.

TacFLIR® 240

The TacFLIR 240 is a new and advanced system ready to meet the ISR needs for both land vehicle applications and fixed installations. Designed to meet the demands of military operations, the system delivers best-in-class EO/IR imagery in a lightweight turret with superior image processing. TacFLIR 240 provides a unique and customizable onscreen user interface (UI) which can be based on mission or operator preferences, reduce screen clutter, and minimize distractions. Compact and lightweight, the TacFLIR 240 delivers exceptional target recognition and a built-in IMU will give operators stabilized imagery, and target location accuracy for mission confidence.

TacFLIR® 240-EP

TacFLIR 240-EP is an advanced land-based sensor designed to meet a variety of applications for military and federal law enforcement. Containing the same HD payload options within its lightweight stabilized turret as the TacFLIR 240, but also Extensible Processing (EP) capabilities which are hosted by the Control Electronics Unit (CEU). The system supports advanced image-processing like Multi-Spectral Dynamic Imaging (MSX®), Adaptive Temporal Filtering (ATF) and Advanced Local Area Processing (ALAP) via a high-performance computing engine and dedicated graphics processor unit (GPU). Multi-sensor capabilities like HD thermal, HD daylight and HD low light camera options, alongside eye-safe laser range finder and laser pointer assist with best-in-class detection, recognition and identification (DRI) help meet evolving threats and mission challenges.

TacFLIR® 280-HDEP

The TacFLIR 280-HDEP is an essential system for ground vehicle surveillance and fixed installations. With an all-new stabilized payload assembly for enhanced reliability, the TacFLIR 280-HDEP is ready for a variety of land missions, and the modular and scalable control electronics unit (CEU) is capable of hosting powerful video processing and Aided Target Recognition (AiTR), as well as third-party algorithms. Designed to meet the rigorous demands of military operations, the system delivers best-in-class EO/IR imagery and optional Display Interface Boards (DIB) which allow the operator to stream up to four independent video streams. In addition, there is also a removable terabyte hard drive w/DVR to record over 80 hours of compressed video and 250 screen captures.

TacFLIR® 380-HD

The TacFLIR 380-HD is a state-of-the-art ISTAR sensor designed for land vehicle applications. Identical to airborne and maritime versions of the Star SAFIRE 380-HD, TacFLIR 380-HD goes further with other sealings and shock mounts for land vehicle environments. Payloads include a MWIR camera with a native 1280x720 resolution, HD CCD cameras, HD SWIR camera, a laser range finder, and a laser pointer. Four-axis stabilization gives the TacFLIR 380-HD unmatched geolock and target tracking capabilities.

TacFLIR® 380-HLD

The TacFLIR® 380-HLD combines laser target designation with digital, high-definition EO-IR imaging for land vehicle applications. As a targeting system, TacFLIR 380-HLD is unmatched in its ability to optimize performance of precision-guided munitions from land vehicle environments. Payload includes a MWIR camera with a native 1280x720 resolution, HD CCD cameras, SWIR camera, and high powered laser designator (LD).

ThermoSight® V4000E

The ThermoSight® V4000E is a cooled midwave infrared (MWIR) sight for long-range remote weapon systems designed to maximize performance and stand off range. It has a wide field of view of 10 degrees to scan the scene for threats and targets a narrow 2 degrees field of view for target assessment and accurate timing. The ThermoSight® V4000E has superior automatic detail enhancement (ADE), a proven low-life cycle cost, and a fast and reliable calibration mode (NUC) for easy operation.

ThermoVision Dual Sensor (DS)

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

ThermoVision SS

The SS camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The SS system is based on an uncooled thermal camera to provide good situational awareness day and night.

ThermoVision SSL

The SSL camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The system is composed of a thermal camera and a protective lid with an integrated lens cleaning mechanism.

MilSight® LIRC

The MilSight LIRC is a compact, rugged thermal imager designed for high sightline stability and excellent imaging performance in tracked or wheeled armored vehicle applications. It uses a 640x480 LWIR QWIP detector coupled with highly advance STACE™ image processing for outstanding image quality in the most demanding situations.

ThermoSight® V4000

With decades of experience from designing and manufacturing exceptional military sights, Teledyne FLIR now offers powerful remote weapon sight. The cost-effective ThermoSight® V4000 based on cooled MWIR camera provides an impressive ability to engage and aim accurately on long range.

Collapse Expand
Compare products (0/3)