Rogue 1™ is a next-generation, rapid employment, optionally-lethal vertical takeoff and landing (VTOL) sUAS that equips small units with the ability to engage threats within and beyond the range and capabilities of existing organic weapon systems while minimizing collateral damage and maximizing standoff.
With burst speeds in excess of 70 mph (113 kph), 30-minute endurance, and a range beyond 10 km, the Rogue 1 has been developed with the versatility, survivability and lethality required for the modern battlefield.
Additionally, the state-of-the-art fuzing system with a mechanical interrupt allows for first of its kind safing, recovery, and reuse.