Test & Measurement - IR Thermometers

Filter Products

All Products (2) Grid view Grid view List View List View

FLIR TG54-2

The FLIR TG54-2 provides non-contact temperature readings so you can swiftly and effortlessly take measurements without compromising on safety. Providing a distance-to-spot ratio of 20:1, the TG54-2 can measure smaller targets from a safer distance. Achieve pinpoint precision with infrared technology, Class II laser sighting, and a maximum IR temperature of 850°C (1562°F). For reliable performance in demanding applications, the thermometer is built to withstand a drop of 3 m (9.8 ft) and is IP65 rated.

FLIR TG56-2

The FLIR TG56-2 provides safer temperature readings where high temperature readings are required. Providing a distance-to-spot ratio of 30:1, the TG56-2 can measure smaller targets from a safer distance. Pinpoint precision is driven by infrared technology, Class II laser sighting, and a maximum IR temperature of 1300°C (2372°F). The color display screen is designed for you to easily view current and selected reference temperature readings simultaneously. The thermometer includes a Type K thermocouple for contact temperature readings.

Collapse Expand
Compare products (0/3)