Filter Products

All Products (15) Grid view Grid view List View List View

FLIR M232

The M232 pan and tilt camera is one of FLIR's smallest and affordable marine thermal cameras. Featuring a resolution of 320 × 240, the M232 improves safety by revealing vessels and obstacles at night. Enjoy 360 degree viewing while underway. Combine the M232 with a Raymarine Axiom MFD and take advantage of FLIR ClearCruise™ intelligent thermal analytics. ClearCruise™ provides audible and visual alerts when "non-water" objects such as boats, obstacles, ornavigation markers—appear in the scene. This enhances boaters’ overall situational awareness, both day and night. Installation Note: ClearCruise™ features are only available on conventional ball-up installations. ClearCruise™ is not available on ball-down installations. Please consult your FLIR dealer for more details.

FLIR MD324

The MD-Series is an affordable, compact, fixed-mounted thermal night vision system that helps with steering around obstacles, collision avoidance, and finding people in the water at night. Simple to mount and easy to integrate into your existing electronics, MD-Series outputs standard analog video that can be easily displayed on almost any monitor at the helm or other locations on the vessel.

FLIR MD625

The MD-Series is an affordable, compact fixed-mounted thermal night vision system that helps with steering around obstacles, collision avoidance, and finding people in the water at night. Simple to mount and easy to integrate into your existing electronics, MD-Series outputs standard analog video that can be easily displayed on almost any monitor at the helm or other locations on the vessel.

FLIR M300C

Combining a high-performance visible marine camera with long-range optical zoom capability, the M300C offers positive target identification for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization provides steady imaging in rough sea conditions and allows the M300C to monitor targets or hazards over long distances continuously. Exceptional low light performance from the M300C gives captains enhanced awareness once the sun dips below the horizon.

FLIR M332

Pairing a rugged, all-weather design with one of the most advanced FLIR thermal imaging cores, the M332 and M364 deliver awareness-enhancing thermal vision for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization and high-performance thermal imaging detect obstacles and targets in complete darkness and heavy seas, allowing safe navigation in the most challenging conditions.

FLIR M364

Pairing a rugged, all-weather design with one of the most advanced FLIR thermal imaging cores, the M332 and M364 deliver awareness-enhancing thermal vision for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization and high-performance thermal imaging detect obstacles and targets in complete darkness and heavy seas, allowing safe navigation in the most challenging conditions.

M364C

Featuring a high definition low light camera and one of the most advanced FLIR thermal imaging cores, the M364C and M364C-LR provide an elite level of awareness on the water. Both cameras use multispectral imaging to deliver exclusive FLIR Color Thermal Vision™ (CTV) technology. Color Thermal Vision blends visible camera details with a thermal image, overlaying vital color imagery that allows captains to positively identify navigation aids and other vessels within the thermal scene. Outstanding imaging performance, intelligent object recognition technology, and enhanced gyro-stabilization make the M364C and M364-LR indispensable tools for law enforcement professionals, commercial mariners, and serious recreational boaters.

M364C LR

Featuring a high definition low light camera and one of the most advanced FLIR thermal imaging cores, the M364C-LR provides an elite level of awareness on the water. The M364C LR uses multispectral imaging to deliver exclusive FLIR Color Thermal Vision™ (CTV) technology. Color Thermal Vision blends visible camera details with a thermal image, allowing captains to positively identify navigation aids and other vessels within the thermal scene. Outstanding imaging performance, a narrow field of view lens for extended range performance, and gyro-stabilization make the M364C LR an indispensable tool for law enforcement professionals and commercial mariners.

FLIR M400

The FLIR M400’s advanced 640 x 480 sensor delivers stunning thermal video in total darkness and lowlight conditions. An HD Color visible camera with 30X zoom and a tight-beam LED spotlight augment target identification for added safety. The M400 offers a continuous optical thermal zoom lens (up to 4×) for seeing vessels and objects at greater distances. Active gyro-stabilization and radar tracking keep important targets in view at all times.

FLIR M400XR

Especially designed for first responders, the FLIR M400XR offers detailed 640 × 480 thermal video, a long range HD Color camera, and a tight-beam LED spotlight for improved target identification. In addition to active gyro-stabilization and radar tracking, the M400XR’s integrated video tracking can lock onto and follow objects within its field of view. Firefighting mode displays a target temperature meter and isotherms to aid firefighters in battling blazes.

FLIR M500

The gyro-stabilized FLIR M500 cooled thermal camera is our most technologically-advanced M-Series pan and tilt camera ever. Designed around a cryogenically-cooled 640 x 512 pixel Mid Wave Infrared (MWIR) thermal sensor, the FLIR M500 excels at both short and ultra-long range target detection and identification. It features a 14X continuous optical thermal zoom, a color HD camera with 30x zoom, an LED spot-beam, video tracking and radar integration.

12/24V DC Marine PoE Injector

Power supply, power over Ethernet (PoE) injector. Part number: 4113746.

FLIR MTMS

The FLIR MTMS camera for marine monitoring watches critical equipment on your vessel including engines, exhaust manifolds and shaft bearings to spot problems before you're stranded on the water. For peace of mind, the FLIR MTMS sends audible and visual alerts when the temperature of machine parts rises above preset thresholds. Using FLIR’s MSX® technology, which blends imagery from visible and thermal cameras, the FLIR MTMS provides detailed thermal imagery that is easier to understand.

JCU2

The joystick is the primary control for the M400 & M400XR. It is used to wake the system or put it in standby, operate the pan and tilt movement, zoom the camera, control cameras modes and features, and configure system settings by means of OSD menus.

JCU3

A JCU–3 keypad enables you to control the camera from additional locations on your vessel, separate from any Raymarine® LightHouse™ multifunction display or IP-capable device running a web browser. You can install multiple JCU–3 keypads. Multiple JCU–3 keypads can control a single camera; a single JCU–3 keypad can control multiple cameras in more complex systems.

Collapse Expand
Compare products (0/3)