Software

Filter Products

All Products (8) Grid view Grid view List View List View

FLIR PTU-SDK

Pan/Tilt Software Development Kit

FLIR MCS pan-tilts are designed for high-performance control with low-latency and jitter and high command rates. There are multiple ways to control the units. FLIR MCS pan-tilts support both a simple ASCII command protocol, documented in the E Series Command Reference Manual as well as a binary form of the commands, supported by a portable C language library (PTU-SDK). The PTU-SDK is provided as source code and can be compiled on any computing platform. It allows applications to send commands to the pan-tilt over serial or Ethernet interfaces seamlessly.

FLIR AVP

The AVP, a size, weight, and power (SWaP) optimized advanced video processor, provides best-in-class artificial intelligence performance for thermal infrared and visible camera perception systems. It incorporates the latest Qualcomm® QCS8550, the industry’s most advanced mobile processor system on chip (SoC) featuring up to 48 TOPS inference compute performance. The QCS8550 is part of Qualcomm’s Product Longevity Program, ensuring future-proof product stability.

The AVP is designed to efficiently run Teledyne FLIR Prism AI software providing detection, classification, and target tracking and Prism ISP algorithms including super resolution, image fusion, atmospheric turbulence removal, electronic stabilization, local-contrast enhancement, and noise reduction. Prism software runs efficiently on the AVP leveraging the available system on module (SoM) functions to provide critical edge AI capabilities for automotive, airborne, unmanned, counter-UAS (CUAS), perimeter security, and intelligence, surveillance, and reconnaissance (ISR) applications.

Prism AI

Prism AI is a collection of software libraries that enable classification, object detection, and object tracking operating on low-power embedded processors from Qualcomm and NVIDIA. The Teledyne FLIR perception software and powerful, efficient embedded processors enable developers to bring decision support and computational imaging to the edge.

Compatible with Teledyne FLIR market-leading thermal modules, including Boson®, Tau® 2, Hadron™ 640R, and Neutrino®, Prism AI provides high-performance models trained on the world’s largest application-specific thermal image datasets. Perception software models are available for automotive, ground ISR, air-to-ground, and counter-drone applications.

Prism Development Kit for Qualcomm® RB5

The Prism Development Kit for Qualcomm RB5 enables system engineers to evaluate Prism ISP and Prism AI with the output of Teledyne FLIR’s Hadron™ thermal imaging camera modules. Prism ISP software includes image fusion, super resolution, turbulence mitigation, electronic imaging stabilization, 16-to-8-bit tone mapping, and local contrast enhancement (LCE). Prism AI features a mature perception software that includes object classification, object detection, object tracking, and fine-grained classification trained on the world’s largest thermal image data lake with over 5 million annotation assets.

The development kit includes Teledyne FLIR’s Hadron dual visible and thermal camera module, all necessary cables, and the Qualcomm Robotics RB5 QRB5165 system on chip (SoC), the most popular and efficient mobile processor for digital imaging, bringing unprecedented capabilities to Teledyne FLIR thermal camera module integrators.

Prism ISP

Prism ISP is a collection of image signal processing (ISP) software libraries that include super-resolution, electronic image stabilization, image fusion, turbulence mitigation, noise reduction, and more. Compiled to run on low-power embedded processors from Qualcomm and NVIDIA, enabling developers to bring computational imaging to the edge while improving performance, lowering development costs, and shortening time to market.

Prism ISP is compatible with Teledyne FLIR market-leading thermal cores including Boson®, Tau® 2, Hadron™, and Neutrino®. The ISP libraries enable integrators to leverage high-performance ISP algorithms that dramatically enhance the viewed image quality and AI capabilities of world-class infrared camera modules for defense, industrial, and commercial applications.

Prism™ AI - Auto

Prism AI - Auto is a software framework that provides classification, object detection, and object tracking enabling perception engineers to quickly start integrating thermal cameras for advanced driver assistance systems (ADAS) and autonomous vehicle (AV) systems. Developers can use Prism AI as the primary perception software or as reference while taking advantage of camera calibration tools, along with visible-and-thermal fusion and advanced image processing capabilities that offer superior perception capability, especially for pedestrian and animal detection.

Compatible with Teledyne FLIR market-leading thermal cameras including Boson®, Tau® 2, and the FLIR ADK, Prism AI features camera-to-ECU authentication, a key requirement for automotive production deployment. Prism AI tools provide simplified data integration with Teledyne FLIR Conservator™ dataset development software as well as the industry’s largest thermal-and-visible training dataset. The combination of validated models with successful performance in NCAP-based automatic emergency braking (AEB) tests, AI tools, ONNX model plugins, and annotation services decreases development cost and shortens time to market for a thermal-enabled ADAS or AV systems.

Prism™ AIMMGen™

AIMMGen is a dual-use AI model generation service that enables the automated creation of AI models based on ITAR-free training datasets. It reduces cost and schedule, delivering high-quality data and/or models in days, not weeks, for defense, first-responders, and commercial applications.

It leverages Teledyne’s proprietary synthetic data generation toolchain that can generate millions of machine-learning-ready examples of military and civilian objects in various environments, weather, and spectral bands. By leveraging advanced graphics capabilities, AIMMGen can generate imagery for complex scenarios for autonomous vehicles or simulate current military objects that are nearly impossible to capture in the real-world. AIMMGen generates annotated synthetic image data in minutes, replacing weeks needed for hand labeled data.

AIMMGen’s model generation capability is made possible by a first-of-its-kind fully automated AI optimization system, which produces high-quality models without costly ML engineering. Optimization is run on in-house MLOps infrastructure and automated workflows that leverage decades of AI/ML expertise to generate high-quality object detection and recognition models. The models are then automatically validated on customer-provided test case data or by leveraging an extensive synthetic data lake.

Cost-effective development enables the release of new or updated models in as little as a few days in response to new task requirements, target classes, or conditions, future proofing the model as the mission evolves.

Tau SDK

Software Development Kit

The FLIR SDK allows customers the capability to integrate software that can communicate and perform camera functions. There are 2 main components that comprise the FLIR SDK: Windows Host SDK and Embedded Host SDKM. The Windows Host SDK provides source code (C, C++), samples(C++, C# VB), and binaries (DLL's) that aid customers in the development of camera integration software in a Microsoft Windows OS environment.The Embedded Host SDK provides low level source code written in C, that allows the developer to integrate the SDK with the FLIR camera on a non-Windows OS. Standard driver interfaces are provided by the SDK source code, but the low level drivers (e,g UART) need to supplied by the developer.

Collapse Expand
Compare products (0/3)