Infrared Camera Cores & Lenses - Accessories

Filter Products

All Products (30) Grid view Grid view List View List View

12V 4" Blackbody for Gain Cal & Supplemental FFC (285-0029-02)

FLIR offers 4-inch blackbody sources for customers that need a low-cost, uniform temperature source when using FLIR's Alt Lens Cal software to field-calibrate lens-less Photon or Tau cameras with third-party lenses, or to take advantage of the Supplemental Flat Field Correction (FFC) option available in the Tau camera models.

Boson Camera Link Accessory Kit (421-0063-00)

Expansion board for Boson cameras that matches the functionality of the VPC module, and enables the camera to be interfaced to a Camera Link frame grabber, allowing the capture of digital 16-bit video data. (Does not include Camera Link cable, frame grab board, or data capture software.)

Boson Development Board (250-0705-00)

A breakout board is available for Boson users and integrators that need easy access to the Boson I/O and interfaces. This board is designed for development purposes, and is not intended or rated for long-term reliability over temperature. Improvements from the original breakout board (SKU 250-0593-00) include exposing the data_valid signal for CMOS video, selection for the power input while using USB (USB or externally supplied power through banana plug), and external sync input/output.

Boson Lens Focus Tool (261-2609-00)

A Boson lens focus tool is an accessory needed to change the focus of wide field of view lenses.

Boson Tripod Mount Adapter (261-2608-00)

Black-anodized aluminum accessory that provisions for standard 1/4" x 20 tripod mounting

Boson VPC Accessory w/ Analog (421-0062-00)

The Boson video/power/control (VPC) is an accessory that adapts the native high-density electrical connector to a simpler USB-C interface. The Kit includes a VPC adapter, as well as a biurcated cable with USB-A (power/control) and BNC (video) connectors.

Boson VPC w/Cables (421-0061-00)

The Boson video/power/control (VPC) is an accessory that adapts the native high-density electrical connector to a simpler USB-C interface. The Kit includes a VPC adapter, and a USB-C to USB-A cable.

FLIR Lepton® Breakout Board v2.0

The FLIR Lepton® Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the FLIR Lepton camera module to common platforms like RaspberryPi* or custom hardware. It provides onboard power supplies, generated from 3 – 5.5V, and a master clock. Local power supplies, the master clock, and the power-up sequence components can all be bypassed using a jumper.

Lepton sold separately.

*Raspberry Pi is a trademark of the Raspberry Pi Foundation. This product is not designed or qualified for production use.

Neutrino LC Camera Link Accessory

The Camera Link accessory converts CMOS video signal into a Camera-Link-compliant output via SDR-26 receptacle. Communication and power are provided via a standard USB-3 micro-B.

Neutrino LC Demonstration Lens

A 22 mm fixed focal length, f/5.5 lens provides a 25°horizontal field of view (HFOV). Includes a mechanical housing for the lens and allows for focus capability via keyed lens barrel and threaded barrel/housing.

Neutrino LC Development Kit

Provides all output options on a single PCB and easy access to the full 80-pin camera interface for development. Includes a flex cable between the board and the camera and a wire harness to the cooler interface.

Neutrino LC USB VPC Kit

The USB Video Power Connector (VPC) kit turns the Neutrino LC camera into a webcam. Power, digital video, and comm are all via USB2. The kit includes a USB-A to USB-C cable.

Neutrino LC USB/Analog VPC Kit

The USB VPC kit with an additional custom 6-foot cable with a BNC pigtail provides an additional analog video signal (NTSC-compliant).

Neutrino LC Utility Kit

Provides all output options on a single PCB. Includes a wire harness to the cooler interface. The accessory board converts video signal into a Camera-Link-compliant output via a SDR-26 receptacle.

Neutrino SX8 Accessory Board

The Utility Kit provides Camera link and HDMI video output to a single development electronics board. The kit includes a wire harness for camera and cooler power. Communication and power to the Neutrino SX8 camera electronics is provided via a USB driver to a virtual COM port. External sync input/output signals are provided with standard MCX connectors. A header connector is provided for RS-422 lens control.

Neutrino SX8 Demonstration Lens

A 30 mm fixed focal length, f/2.5 lens provides a 32° HFOV. Includes a mechanical housing for the lens and allows for focus capability via keyed lens barrel and threaded barrel/housing.

Tau 2 Camera Link Expansion Board (421-0046-00)

The Camera Link module is an expansion board for the Tau cameras that matches the functionality of the VPC Module and adds the ability to access digital data via Camera Link connection. The Camera Link module takes CMOS-type digital data from the Tau camera and converts it to Camera Link. This module does not include a Camera Link cable, frame grabber, or capture software.

Tau 2 Lens Locking Collar

A lens locking collar for Tau 2 narrow field of view lenses. The collar is secured by a 1.5mm socket head screw (furnished) that prevents the lens from moving in the lens mount.

Tau 2 PCB Wearsaver with Solder Pads (421-0047-00)

Adapter that furnishes a solder pad interface. The PCB Wearsaver is a low-profile adapter that attaches to the Tau’s 50-pin Hirose connector, furnishing a solder pad interface. Schematic included.

Tau 2 Starter Kit (421-0051-00)

The Starter Kit includes: PCB Assembly, Lens Focus Tool, Tripod Mount, VPC Module, Photon Replicator Board, Locking Nut, Tau Locking Nut, Tau Quick Start Guide, USB Flash Drive, Latching Cable Assembly, Latching Connector (30pin), Contact Pins (30ea), 1.5mm Hex Key, All-In-One Package, Everything You Need To Get Started. TAU Sold Separately.

Tau 2 Video Cable, MCX to BNC, 6ft (4115262)

6-ft video cable for Tau 2 equipped with a VPC adapter, with micro-coaxial (MCX) connector at the camera end, and BNC connector at the monitor end.

Tau 2 VPC (Video, Power, Communication) Module Kit (421-0039-00)

The Module allows evaluation of the camera core and access to analog video. The Tau Camera can be used with either the VPC Module Accessory (FLIR PN 421-0039-00) or the Camera Link Module Accessory (FLIR PN 421-0046-00). These accessories provide an easy way to evaluate the camera core and access analog and, in the case of the Camera Link Module, digital video during development. The VPC module accessory includes USB-A to USB-mini B cable for power and communications, USB power supply, European power adapter, MCX-to-BNC cable for analog video, and mounting screws.

Collapse Expand
Compare products (0/3)