The AVP, a size, weight, and power (SWaP) optimized advanced video processor, provides best-in-class artificial intelligence performance for thermal infrared and visible camera perception systems. It incorporates the latest Qualcomm® QCS8550, the industry’s most advanced mobile processor system on chip (SoC) featuring up to 48 TOPS inference compute performance. The QCS8550 is part of Qualcomm’s Product Longevity Program, ensuring future-proof product stability.
The AVP is designed to efficiently run Teledyne FLIR Prism AI software providing detection, classification, and target tracking and Prism ISP algorithms including super resolution, image fusion, atmospheric turbulence removal, electronic stabilization, local-contrast enhancement, and noise reduction. Prism software runs efficiently on the AVP leveraging the available system on module (SoM) functions to provide critical edge AI capabilities for automotive, airborne, unmanned, counter-UAS (CUAS), perimeter security, and intelligence, surveillance, and reconnaissance (ISR) applications.