Bench Instruments - LCR Meters

Filter Products

All Products (1) Grid view Grid view List View List View

Extech LCR200

The LCR200 is a passive component LCR meter. Discover the tremendous value with a range of features that help this meter provide the precise measurements you need. See simultaneous 20,000/2,000 count display of the primary parameter on the high contrast backlit display. You can set Hi/Lo limits using absolute values or percentages. Open and Short Zero removes unwanted stray impedances from the measurement. Use the built-in test fixture or external test leads (included). The LCR200 has an Auto Power Off function that can also be disabled and a low battery indicator to alert you when to replace the batteries. Complete with test leads and 9V battery.

Collapse Expand
Compare products (0/3)