Electrical Tools - Cable Tracers

Filter Products

All Products (5) Grid view Grid view List View List View

Extech 40180

The Extech 40180 is a Tone Generator and Amplifier Probe Kit. This heavy-duty kit with audible tone easily identifies wires or cables. The insulated inductive probe tip prevents shorting conductors. Featuring a wire trace, continuity test, clear/busy/ringing line test, and tip or ring identification. Includes alligator clips, RJ45 and RJ11 modular connectors, 9 V battery, and a case.

Extech CLT-ADP-EU

The Extech CLT-ADP-EU is a Socket Adapter with a European, 2-Pin, Type C Plug. Compatible with the CLT600 Advanced Cable Locator and Tracer Kit to allow for easy testing near Type C plugs.

Extech CLT-TL

The Extech CLT-TL are two sets of replacement Test Leads and Alligator Clips for the CLT600.

Extech CLT600

The Extech CLT600 is a reliable, easy-to-use tool for detecting electrical power cables, telecommunication cables, and wires in building applications. Featuring non-contact voltage technology, worklights, and an ergonomic design, professionals can safely and efficiently locate hidden wires and cables. Combining premium features including coded signals and sound and visual indications, the CLT600 is a complete solution for field troubleshooting, wiring diagnostics, and verification of electrical installations.

Extech TG20

The TG20 Wire Tracer Kit identifies wire pairs, check continuity and test telephone line polarity. Transmitter has output cables terminated in modular RJ11 phone connector. The non-contact amplifier probe audibly identifies the selected wire or cable so that you can easily trace from source to termination. Comes complete with Wire Tracer Probe and Transmitter with RJ11 phone connector, a pair of alligator clips and two 9V batteries.

Collapse Expand
Compare products (0/3)