Electrical Tools - Voltage & Current Testers

Filter Products

All Products (6) Grid view Grid view List View List View

FLIR VP50-2

The FLIR VP50-2 is a durable, CAT IV-rated non-contact voltage detector featuring light, vibration, and beeper feedback alarms and a powerful LED flashlight. Use the VP50-2 to reliably check if an AC circuit is live before beginning work; detect voltage on exposed conducting parts or through insulation; identify live wires within electrical panels, switches, and outlets; or trace live wires and map circuits. With an ergonomic and drop-tested design, the FLIR VP50-2 is the right choice for professionals performing field troubleshooting and verification of electrical installations within residential, commercial, and industrial buildings.

Extech DV25

The Extech DV25 is a Dual-Range NCV Detector that combines two models into one. The low range measures down to 24 Volt and the high range measures up to 1000 Volt. Includes audible and visual indication, rugged double molded housing, and a bright built-in LED flashlight. Complete with 2 x AAA batteries.

Extech DV30

The Extech DV30 is a Non-Contact AC Voltage Detector with an adjustable sensitivity to pinpoint voltage source. AC Voltage detection from 12 Volt to 600 VAC; CAT III-600 Volt safety rating. Complete with four LR44 button batteries and a pocket clip.

Extech DV690

The Extech DV690 is a rugged and reliable voltage detector that can quickly and safely detect up to 69 kV in high-voltage (HV) electrical systems. This non-contact, industrial-grade tool provides an extra layer of protection for anyone who works around HV electrical systems including electric power utility, storm restoration, telecommunications, and public safety professionals. Audible and visual alarms notify users of dangerous voltage presence, helping them maintain a safe distance in hazardous locations. Plus, five flexible mounting options make it easy to operate the device to get the job done efficiently.

Extech DVA30

The Extech DVA30 is the only two-in-one current/voltage detector designed for electrical testing. It detects AC voltage from 12 Volts to 600 V and AC current from 200 mA (0.2 in. distance) to large current flows, up to 1000 Amps, from a distance. Sensitivity adjustments increase or reduce sensor trigger threshold. Audible and visual indicators show the presence of current or voltage. The DVA30 can be used to trace concealed wires in walls and floors, identify hot wires, trace current flow behind walls, in conduits, through concrete, or underground. The sensitivity is high enough to trip on low voltage HVAC or similar signal levels. Complete with four LR44 button batteries and pocket clip.

Extech VT30

The Extech VT30 is a voltage, continuity and phase tester, featuring a built-in flashlight and backlit digital display with bar graph. This rugged tester is protected by a double molded IP64 housing and offers polarity detection with LEDs for positive and negative DC as well as a CAT III 600 Volt / CATIV 600 Volt safety rating. The VT30 comes complete with a one year warranty, 2 AAA batteries, protective cap, and pouch case.

Collapse Expand
Compare products (0/3)