Health, Safety & Environmental - Magnetic Field Meters

Filter Products

All Products (3) Grid view Grid view List View List View

Extech MD10

The MD10 is a non-contact magnet detector with built in flashlight. A Blue LED lights up indicating the presence of a magnetic field including AC, DC and permanent magnets without contact. Applications include, testing audio speakers, Troubleshoot solenoid valves in pneumatic and hydraulic control equipment, testing relays with coils and electrically controlled solenoid valves in vehicles and machinery. Complete with two AAA batteries.

Extech MF100

The MF100 is an AC/DC Magnetic Field Meter. This magnetic field meter features automatic temperature compensation with Hall effect sensor. Product complete with uniaxial magnetic probe sensor and protective cover, 9V battery and hard carrying case.

Extech SDL900

The SDL900 is an AC/DC Magnetic Meter and Datalogger with automatic temperature compensation. The SDL900 utilizes Hall effect sensor. This meter features an adjustable data sampling rate from 1 to 3600 seconds. Complete with uniaxial magnetic probe sensor with protective cover, SD memory card, 6 AA batteries and hard carrying case.

Collapse Expand
Compare products (0/3)