Health, Safety & Environmental - Refractometers

Filter Products

All Products (6) Grid view Grid view List View List View

Extech RF11

The Extech RF11 is a refractometer that measures the concentration of industrial fluids and sugar in fruit juice. It is both compact and easy to operate. The RF11 requires only 2 or 3 drops of solution and provides accurate and repeatable measurements on an easy to read scale. Prism and lens with a simple focus adjustment and automatic temperature compensation from 10°C to 30°C (50°F to 86°F). Comes complete with case, calibration screwdriver, plastic pipette and calibration solution.

Extech RF12

The Extech RF12 Portable Brix Refractometer measures the concentration of lubricants and cutting fluids. Compact and easy to operate, it requires only 2 or 3 drops of solution and provides accurate and repeatable measurements on an easy to read scale. The RF12 features a prism and lens with a simple focus adjustment and automatic temperature compensation (ATC) from 10°C to 30°C. Comes complete with case, calibration screwdriver, plastic pipette, and calibration solution.

Extech RF15

The Extech RF15 measures the concentration of sugar in fruit juice and industrial fluids from 0 to 32 percent Brix, with a maximum resolution of 0.2 percent Brix and automatic temperature compensation. It only requires two or three drops of solution, and the prism and lens with focus adjustment provides simple, repeatable measurements. The RF15 comes complete with case, calibration screwdriver, plastic pipette, and calibration solution.

Extech RF20

The Extech RF20 measures the concentration of dissolved salt in fluids. It has a compact size and is easy to operate. Automatic Temperature Compensation (ATC) from 10°C to 30°C. Comes with case, calibration screwdriver, plastic pipette calibration solution, and user guide.

Extech RF40

This portable battery coolant/glycol Refractometer is easy to operate refract meters provide accurate and repeatable measurements on easy to read scales. The RF40 measures the freezing point of automotive coolants (propylene glycol and ethylene glycol) and indicates the specific gravity of battery acid and provides a quick reference of battery charge condition. Complete with one year warranty, case, calibration screwdriver, plastic pipette and calibration solution.

Extech RF41

The Extech RF41 measures propylene/ethylene glycol freezing points from -50°C to 0°C. It also measures the specific gravity of battery acid from 1.11 to 1.30 and provides a quick reference of battery charge condition. Requires only 2 or 3 drops of solution for fast and accurate readings. The automatic temperature compensation provides repeatable measurements on an easy to read scale. Prism and lens come with a simple focus adjustment. Includes carrying case and calibration screwdriver.

Collapse Expand
Compare products (0/3)