Health, Safety & Environmental - Stopwatches, Timers & Clocks

Filter Products

All Products (4) Grid view Grid view List View List View

Extech 365510

The 365510 is a digital stopwatch and clock with a water-resistant housing, accumulated elapsed time and split time measurements, and two competitors monitoring. The stopwatch/clock also features a wake/snooze alarm function. Complete with 1 m (39 in) neck strap and battery.

Extech CTH10A

The CTH10A is an attractive wall clock features an oversized 109 mm (4.3 in) digit time display that can be easily view from a longer distance than regular sized clocks. It receives Time Code from NIST Radio Station WWVB and it automatically adjusts year, date, day, hour, minute, second, and Daylight Savings Time. In addition, it also measures Temperature and Relative Humidity! Perfect for desktop or wall mount display. This clock meter also features automatic adjust for daylight savings time (DST), programmable alarm clock with snooze feature, and a built-in stand for desktop or wall-mount. Complete with built-in stand and three C size batteries.

Extech HW30

The HW30 is a multifunction stopwatch with a digital up/down timer, temperature, humidity and heat index functions. The heat index measurement shows how hot it feels when humidity is combined with the actual temperature. Ideal for use in hot weather conditions. Additional features include a 12/24-hour clock, stopwatch, 30 lap/split memory and programmable alarm. HW30 Humidity/Temperature HeatWatch comes with lanyard, battery, and operating instructions.

Extech STW515

The STW515 is a digital stopwatch and clock. This stopwatch features a 12 or 24 hour clock format and programmable alarm with hourly chime. It also has three Stopwatch Modes: Elapsed Timer, Split Time, and Two Competitor Timer. The backlight can be used for viewing at night or in dimly lit areas and turns off automatically after five seconds. Calendar displays day, month, and weekday.

Collapse Expand
Compare products (0/3)