HVAC & Air Quality - Gas Detectors & Analyzers

Filter Products

All Products (2) Grid view Grid view List View List View

Extech EZ40

The Extech EZ40 EzFlex Combustible Gas Detector has a 16 inch gooseneck for easy access into hard to reach locations. Detector has a high sensitivity and a one hand operation with thumb controlled sensitivity adjustments to eliminate the background gas levels. It has a visible and audible alarm at 10% (LEL) lower explosive limited for methane. This gas detector will help you locate the smallest leaks. Complete with 3 C batteries.

Extech FG100

The FG100 is a Combustible Gas Leak Detector. Detects combustible gases Liquefied Natural Gas (LNG) and Liquefied Propane Gas (LPG) from 500 to 6500 PPM. Audible and visual alarms. Convenient compact portable size with pocket clip. Continuous operation up to 4 hours. LED indicators for gas leakage and static absorption. Easy one switch operation. Complete with 2 AAA batteries.

Collapse Expand
Compare products (0/3)