Firefighting Cameras

Filter Products

All Products (7) Grid view Grid view List View List View

FLIR K1

The FLIR K1 is a rugged, compact thermal camera that serves as an extra set of eyes on the fire scene, allowing commanders, officers, and inspectors to quickly complete a thorough 360° assessment in total darkness and through smoke. With a bright, integrated flashlight, the FLIR K1 illuminates the scene to help the user steer and manage the crew more effectively. It also displays 160 × 120 pixel thermal images that help users gain additional situation awareness that is not possible with the naked eye.

FLIR K2

FLIR is on a mission to make high quality thermal imaging cameras standard issue equipment for every member of a fire crew. The FLIR K2 makes that possible by providing capability, ruggedness, and reliability at an affordable price. With features such as Multi-Spectral Dynamic Imaging (MSX®), easy-to-use buttons, and operability in temperatures up to 500°F, the K2 is a small investment that pays big dividends–saving lives, protecting property, and ensuring firefighter safety.

FLIR K45

Enhanced 2024 Model
The FLIR K45 is an affordable TIC that gives firefighters a clear view into the darkest, smokiest environments. It displays sharp, 240 × 180 pixel thermal images on a bright 4" screen, to help firefighters navigate easier, make accurate decisions, and find victims faster. Plus the K45 features FSX™ Flexible Scene Enhancement, which intensifies structural and textural details in thermal images.

Sale pricing valid for U.S. only.

FLIR K53

Enhanced 2024 Model
The FLIR K53 offers the reliable clarity and performance firefighters need to work quickly and safely in the smokiest environments. This TIC features FSX™ Flexible Scene Enhancement, which intensifies structural and textural details in thermal images. Thanks to the K53's enhanced perspective and orientation, firefighters gain better situational awareness as well as a greater sense of confidence and safety.

FLIR K55

Enhanced 2024 Model
With a FLIR K55 TIC in hand, you can attack fires more strategically, maneuver through smoke more easily, and save lives. The K55 displays crisp thermal images on a bright LCD, helping you navigate better and expedite critical decisions. The 320 x 240 pixel IR sensor and FSX™ Flexible Scene Enhancement produce detail-rich imagery at a 60 Hz frame rate that keeps up with the action.

FLIR K65

Enhanced 2024 Model
The FLIR K65 is the advanced, feature-rich thermal imaging camera you need when NFPA® compliance is a must. With fully sealed connectors and a secured battery, the K65 is designed to be fully compliant with the NFPA 1801-2021 Standard for Thermal Imagers covering usability, image quality, and durability for firefighting.

rojtest-20241122 FLIR K33

Enhanced 2024 Model
FLIR now gives you a low-cost, easy-to-use option that doesn't sacrifice the reliable clarity and performance you need — the FLIR K33. This TIC features FSX™ Flexible Scene Enhancement, which intensifies structural and textural details in thermal images. The enhanced perspective and orientation helps improve situational awareness and give firefighters a greater sense of confidence and safety.

Collapse Expand
Compare products (0/3)