The FLIR RS6780 offers advanced detector, triggering, and synchronization capabilities in an environmentally protected package, making it easy to configure and integrate for successful data acquisition in the most demanding R&D applications. With a three-position motorized filter wheel and continuous metric zoom (CZ) lens, the RS6780 records sharply focused, high-quality thermal images in long-range and tracking applications. The standard 50-250 mm CZ lens can be factory-calibrated for temperature and radiance measurements, allowing researchers to use the radiometric camera system without sacrificing the flexibility of the optics platform.