Visible Security Cameras - Fixed

Filter Products

All Products (2) Grid view Grid view List View List View

FLIR Quasar Premium Fixed Box AI

The Quasar Premium Fixed Box AI camera features built-in Edge AI video analytics for reliable threat detection and event coverage with evidentiary detail, as well as high-performance low-light capabilities for nighttime security operations. Selectable lens options ensure optimal distance versus field of view coverage of reliable events. The camera’s 4K sensor produces detailed images 24/7, even in harsh light conditions, due to superior low light performance and wide dynamic range. The onboard Edge AI video analytics reduce false positives when detecting and responding to threats. NDAA-compliant and cybersecure, the Quasar Premium Fixed Box AI is a complete solution with United VMS and offers open integration with 3rd party VMSs.

Quasar 4K Fixed Box

The Quasar 4K Fixed Box camera offers evidentiary detail, combined with a low light FHD camera for nighttime operations. Utilizing programmable schedules, the camera can switch from 4K UHD mode during daytime to 1080p Enhanced Low Light Performance mode at night, for optimal image capture based on the best scene resolution with sWDR.

Collapse Expand
Compare products (0/3)