3 ways the FLIR ONE Pro-Series improves automotive mechanic work, builds your credibility, and makes you more money.

  1. Easily identify problems such as blocked radiators, parasitic draw, and leaking exhaust systems.
  2. Build your credibility by showing your customer exactly where the problem area is, and build their trust by showing them it’s fixed.
  3. Find problems quickly so you can move on to the next job faster, and make more money.

Turn your smartphone into a professional-grade thermal camera. Easily connect the FLIR ONE Pro to your smartphone or tablet. With enhanced resolution through VividIRᵀᴹ, and FLIR MSX® technology adds finer details and perspective to images. Each has the FLIR OneFitᵀᴹ connector, which extends up to 4 mm to attach the device to your smartphone through many popular phone cases.

Choose the FLIR ONE Pro LT for:

  • Competitive pricing, starting at just $299
  • Thermal image resolution of 4,800 pixels
  • Temperature measurements up to 120°C (248°F)
  • The thermal sensitivity needed to detect temperature differences down to 100 mK
  • VividIRTM thermal resolution enhancement for improved sensitivity and image quality 

Choose the FLIR ONE Pro for:

  • The highest thermal image resolution at 19,200 pixels—a 4× improvement over the Pro LT
  • Maximum temperature measurements that are 3x higher than the Pro LT—up to 400°C (752°F)
  • The thermal sensitivity needed to detect temperature differences down to 70 mK
  • VividIR thermal resolution enhancement for improved sensitivity and image quality

            FLIR ONE Pro LT                                  FLIR ONE Pro                                  

              FLIR ONE Pro LT                                  FLIR ONE Pro

            FLIR ONE Pro LT                                   FLIR ONE Pro

               FLIR ONE Pro LT                                  FLIR ONE Pro

Compare Models

The FLIR ONE Pro and the FLIR ONE Pro LT can help electricians, mechanical inspectors, automotive technicians, and HVAC professionals do their jobs quickly and efficiently. Enhanced resolution through VividIR allows them to identify problems and demonstrate that they’ve been repaired. Features such as spot temperature measurement tools, level/span controls, and high temperature range (up to 400°C for the FLIR ONE Pro) make troubleshooting easier and more accurate. Whether you choose the affordable FLIR ONE Pro LT or the robust FLIR ONE Pro, you'll have the right tool to get the job done.

Compare Models
FLIR ONE® Pro