Find it with FLIR
Thermal Imaging for Energy Auditing & Building Inspection
Thermal imaging for air tightness and energy efficiency are important quality control measures when building or renovating a home. Heat loss can account for up to 50% of total energy consumption in a building with causes ranging from air leakage through chimneys, attics and wall vents to badly sealed doorways and failing argon gas windows to missing insulation.
Detection and Visualization of Air Infiltration and Exfiltration
Adequate air exchange is important for occupant comfort, health and safety, but most buildings have a far higher rate of air leakage than necessary. The root cause is often poor design and/or construction which allows air to leak in or out. Without thermal imaging, the source of these drafts can be extremely difficult to detect and visualize. But with thermal imager in hand, inspectors and contractors can readily uncover the source of the heat issue, leading to helpful advice on the best improvements and repairs to stop energy loss.
Improving Energy Efficiency
Thermal imaging cameras are well-established as valuable inspection tools that help reveal missing insulation, HVAC air flow and equipment issues, radiant heating malfunctions, compromised roofing, and much more. By detecting and locating patterns and sources of heat loss that are invisible to the naked eye, thermal images provide convincing evidence in reports where improvements need to be made and how well they’ve been completed.
FLIR E8 Pro
Give Your Customers Better Insight
Professional reports go a long way towards helping your customers understand thermal inspections and the problems they uncover. The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.
FLIR Thermal Studio Suite
The flexibility to inspect the way you want at a price you can afford
Learning Center
Insights from the Field: Streamlining Building Diagnostics and Maximizing Uptime with Thermal Cameras
Read the StoryTeledyne FLIR Thermal Cameras Help Construction Industry Combat Heat Stress
Read the StoryFind the tool that's right for you
Better
FLIR C3-X
$589.00
Compact Thermal Camera
• 128 × 96 (12,288 pixels) thermal resolution
• Instantly locate temperature issues and improve thermal image understanding with FLIR MSX®
• Rugged, reliable, and IP54 rated for protection against water and dust
Best
From $3499.00
Pro-Series Infrared Camera with Ignite™ Cloud
• 320 × 240 (76,800 pixels) thermal resolution
• Instantly locate temperature issues and improve thermal image understanding with FLIR MSX®
• Save time and improve image contrast with 1-Touch Level/Span