Electrical Systems and Components
Si2-PD Industrial Acoustic Imaging Camera for Partial Discharge Detection
The FLIR Si2-PD acoustic imaging camera helps you reduce maintenance costs for electrical equipment by offering an effective solution for partial discharge (PD) detection and response.
View Product
FLIR GF77™ GAS FIND IR SERIES
Find sulfur hexafluoride (SF6), ammonia, methane, ethylene, and other gases with the groundbreaking FLIR GF77. Capable of both gas detection and temperature measurement for thermal inspections, the GF77 is ideal for electric power utilities, oil and natural gas operations, chemical/manufacturing facilities, the food and agriculture industry, and first responders.
View Product
FLIR E96 ADVANCED THERMAL IMAGING CAMERA
The first FLIR pistol-grip camera with 640 × 480 thermal resolution and onboard the FLIR Inspection Route camera option, the E96 helps inspectors monitor critical equipment, survey high-voltage targets safely, and quickly diagnose electrical and mechanical failures.
View Product
FLIR E86 ADVANCED THERMAL IMAGING CAMERA
Packed with high-performance features and onboard Inspection Route, the E86 is the right tool for fast, accurate detection of hot spots and hidden deficiencies.
View Product
FLIR E76 ADVANCED THERMAL IMAGING CAMERA
A step up from the FLIR E54, the E76 includes an optional temperature range to 1000°C (1832°F), laser-assisted autofocus, and 3 area measurement boxes.
View Product