Razor-sharp imaging at the speed of light

FLIR cameras for high-speed test applications

Teledyne FLIR’s flagship scientific cameras, the X-series, offer the highest speeds, spatial resolution, advanced triggering, and timing features that enable you to characterize fast thermal transients and targets moving at high speed. With Teledyne FLIR, you are sure to obtain trusted thermal data for a wide range of high-speed test applications. 

Talk to aN expert

Ballistics

Ballistics thumb v2.gif

Study the ballistic behavior of high-speed bullets and projectiles through FLIR cameras with the most advanced stop-motion capabilities.

Ordnance Testing

Ordinance Testing thumb.gif

See the rapid transformation of explosions and track the trajectory of various object fragments through the flames with the highest visibility.

Weapon Mechanics

Weapon Mechanics thumb v2.gif

Optimize weapon mechanics by studying how heat is distributing across different parts of the weapon during use.

Materials testing

Material Testing thumb.gif

Capture valuable data from the high-velocity impact of a target to study and characterize different material.

product category

High speed, high sensitivity

Teledyne FLIR’s high-speed thermal imaging cameras combine high resolution with blazing-fast frame rates, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range.

product image

FLIR X6980™

Flexible recording options

FLIR Research Studio software and thermal imaging cameras provide multiple way to easily record high frame rate data. While advanced triggering and conditional recording ensure critical thermal events are captured at the exact moment they happen.

product image

FLIR Research Studio

 

 

VIDEO

We bring the FLIR x6900sc into the field to look at firearm mechanics, see how body armor reacts to bullets, and catch a bullet in flight.

See the Video


Software to Meet Your Needs

Whether you want an easy way to quickly record, analysis and share thermal data using the readily deployable Research Studio software or need to develop a custom software interface to meet your unique testing needs, Teledyne FLIR provides multiple software options for camera control, data streaming and acquisitor is industry-standard interfaces such as GigE, CoaxPress and CameraLink.

product image

FLIR Science Camera SDK

Download

FLIR Guidebook for Military Test Range Applications

Learn more

Article

High-Speed IR detectors aid ballistic testing

Read the story

Download

7 Things to Know When Selecting an IR Camera for Research & Development

Learn more

Spotlight

The need for speed: high-speed thermal cameras

Read the story