Non-destructive Testing

Teledyne FLIR’s advanced radiometric cameras can help detect internal defects in composites, the fuselage, rotor and turbine blades and other aerospace structures through targeted external excitation and the observation of thermal differences on a target's surface. Standard, built-in triggering and timing signals support Lock-In, Transient, and Pulse thermography systems for advanced inspection techniques such as Non-Destructive Testing (NDT) or stress mapping with resolvable temperature differences as low as 1 mK.

Talk to aN expert

Crisp thermal images

FLIR radiometric cameras for non-destructive testing and stress mapping allow you to detect small temperature differences with very little noise.

product image

FLIR X6980™

Flexible camera options for NDT

With a multitude of thermal camera options, researchers, engineers, and test technicians have the flexibility to select the perfect FLIR thermal camera system to fit their non-destructive testing needs. While HD resolution cameras are useful when testing large structures, high-speed cameras can provide the frame rates required when evaluating materials with high thermal conductivity.

product image

FLIR X6980™

Teledyne FLIR NDT Partners

To accelerate the deployment of turn-key thermal non-destructive testing systems, Teledyne FLIR partners with several world-leading suppliers who provide turn-key NDT which satisfy the unique requirements of each application.

Thermal Wave Imaging.png Edevis.png       Movitherm.png