Electric Utility Substation and Transmission
FLIR VS290-32
The new FLIR VS290-32 is an industrial thermal and visual videoscope designed to help professionals quickly and safely find hidden dangers in difficult-to-access locations, especially underground electrical distribution vaults.
View ProductFLIR GF77™ GAS FIND IR SERIES
Find sulfur hexafluoride (SF6), ammonia, methane, ethylene, and other gases with the groundbreaking FLIR GF77. Capable of both gas detection and temperature measurement for thermal inspections, the GF77 is ideal for electric power utilities, oil and natural gas operations, chemical/manufacturing facilities, the food and agriculture industry, and first responders.
View ProductSi2-PD Industrial Acoustic Imaging Camera for Partial Discharge Detection
The FLIR Si2-PD acoustic imaging camera helps you reduce maintenance costs for electrical equipment by offering an effective solution for partial discharge (PD) detection and response.
View ProductFLIR E96 ADVANCED THERMAL IMAGING CAMERA
The first FLIR pistol-grip camera with 640 × 480 thermal resolution and onboard the FLIR Inspection Route camera option, the E96 helps inspectors monitor critical equipment, survey high-voltage targets safely, and quickly diagnose electrical and mechanical failures.
View ProductFLIR E76 ADVANCED THERMAL IMAGING CAMERA
A step up from the FLIR E54, the E76 includes an optional temperature range to 1000°C (1832°F), laser-assisted autofocus, and 3 area measurement boxes.
View ProductFLIR E86 ADVANCED THERMAL IMAGING CAMERA
Packed with high-performance features and onboard Inspection Route, the E86 is the right tool for fast, accurate detection of hot spots and hidden deficiencies.
View ProductApplication Spotlights View All
SECURITY SOLUTIONS FOR ELECTRIC UTILITY SITES
Remote location, extreme weather, adverse lighting conditions, false alarms, and NERC compliance are some of the factors system integrators and security directors contend with when designing a perimeter intrusion detection system (PIDS) for utilities. Find an array of technologies that deliver superior performance in these rugged environments on the FLIR security solutions page.
INSPECTION AND MAINTENANCE SOLUTIONS FOR ELECTRIC UTILITIES
Whether it’s your responsibility to maintain uptime at electric power generation stations, keep the power flowing through distribution networks, or troubleshoot failures at the residential and commercial level, you need tools to help you quickly diagnose problems before they turn into expensive failures. Download the FLIR Electric Utility Solutions brochure to learn about the wide range of electric utility inspection and maintenance challenges, and potential solutions that will make your job easier.
Software and Hardware Solutions for Electric Utilities
FLIR offers a broad range of solutions that enable users to create inspection routes, keep track of asset health over time and streamline reporting.