The FLIR G306 is an innovative Optical Gas Imaging (OGI) camera used to visualize sulfur hexafluoride (SF₆), ammonia (NH₃), ethylene (C₂H₄), and other industrial gas leaks in various environments. SF₆ is a potent greenhouse gas with a global warming potential that’s more than 23,000 times greater than C0₂ over a 100-year period. SF₆ is commonly used within the electric power industry as an insulator and quenching medium for gas-insulated substations and circuit breakers. With the portable, non-contact G306, you can safely and efficiently scan substations for dangerous and environmentally harmful gas leaks without interfering with electric utility delivery or shutting down industrial operations.
- Products
- Industrial
- Gas Detection Cameras
- Handheld Cameras
- FLIR G306
Added to cart
-
Superior Gas Visualization
The FLIR G306 accurately measures temperatures from -40°C to 500°C (-40°F to 932°F) and FLIR’s patented High-Sensitivity Mode (HSM) makes (SF₆) and other industrial gas leaks stand out more clearly while allowing you to efficiently scan thousands of components
-
Improved software integration
Built-in Wi-Fi and Bluetooth® allow you to connect to smartphones or tablets and effortlessly edit and store images in the cloud, or wirelessly transfer files using the included FLIR Ignite™ cloud service
-
Ergonomic for comfortable operation
Comfortably operate and interact with your G306 thanks to a rotating 10.16 cm (4 in) LCD touchscreen, which allows you view targets from any direction
Professional Reports that Help Your Customer and Your Business
The right image analysis and reporting software can greatly improve your business by making it easier for you and your customers to understand the problem and feel confident that you fixed it.
The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.
Become a Thermal Studio Expert
Learn to edit images, analyze them, and produce custom reports using FLIR Thermal Studio Suite software with online training from the Infrared Training Center. This virtual class covers everything you need to know, including:
- How to adjust image parameters and optimize thermal contrast
- How to create batch functions for image processing
- How to design a new report template
Specifications
- IR Resolution
- 320 × 240 pixels (76,800 pixels)
- Detector Pitch
- 30 µm
- Accuracy
- ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
- Spectral Range
- 10.3 µm to 10.7 µm
Imaging & Optical
- Adjustable Viewfinder
- Built-in, tiltable OLED, 800 × 480 pixels
- Camera f-number
- 1.59
- Color LCD
- 4", 640 × 480 pixel rotatable, touchscreen LCD
- Color Palettes
- Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
- Detector Pitch
- 30 µm
- Detector Type
- Focal plane array, cooled QWIP
- Display Frame Rate
- 60 Hz
- Field of View
- 14.5° × 10.8°
- Focus
- Manual or Automatic
- Image Analysis
- 10 spots, 5 boxes with max/min/average, 1 line (horizontal or vertical), measurement corrections
- Image Modes
- IR image, visual image, High Sensitivity Mode (HSM)
- IR Resolution
- 320 × 240 pixels (76,800 pixels)
- Laser Spot
- Yes
- MPEG Video Recording
- Yes
- Radiometric IR Video
- RTRR (.csq), Over UVC
- Radiometric JPG
- Yes
- Sensor Cooling
- Stirling Microcooler (FLIR MC-3)
- Spectral Range
- 10.3 µm to 10.7 µm
- Video Recording & Streaming
- Real-time non-radiometric streaming: RTP/MPEG4
- Visual Image
- 3.2 MP from integrated visible camera
- Zoom
- 1-8x continuous, digital zoom
Measurement & Analysis
- Accuracy
- ±1°C (±1.8°F) for temperature range (0°C to 100°C, 32°F to 212°F) or ±2% of reading for temperature range (>100°C, >212°F)
- Area Box
- 5 (min./max./avg.)
- Delta T
- Yes
- Gas Sensitivity
- SF₆: <0.3 ppm x m (ΔT = 10°C, Distance = 1 m)
- Measurement Corrections
- Reflected temperature, distance, atmospheric transmission, humidity, external optics
- Profile
- 1 live line (horiz. or vert.)
- Recording
- MultiREC Recording; Record multiple files automatically in customizable order
- Spot Meter
- 10
- Temperature Range
- -40°C to 500°C (-40°F to 932°F)
Available sub ranges:
-40°C to 50°C (-40°F to 122°F)
-20°C to 120°C (-4°F to 248°F)
80°C to 250°C (176°F to 482°F)
150°C to 350°C (302°F to 662°F)
250°C to 500°C (482°F to 932°F)
- Thermal Sensitivity
- <15 mK @ 30°C (86°F)
Communication & Data Storage
- Communication Interfaces
- USB 2.0, Bluetooth via headset, Wi-Fi, HDMI
- Image File Format
- Standard JPEG, measurement data included. Infrared-only mode
- Radio
- Operating frequency:
•Bluetooth + EDR: 2402–2480 MHz
•WLAN 2.4 GHz: 2412–2462 MHz
•WLAN 5 GHz: 5150-5250 MHz Note that frequency band 5150-5250 MHz is for indoor use only, see national regulations.
RF output (EIRP)
• Bluetooth + EDR: <10 dBm
•WLAN: <17 dBm
Antenna
•Integrated PIFA antenna (gain: maximum 2.6 dBi)
- Storage Media
- Removable SD card
- Video Out
- HDMI, DVI
General
- Annotations
- Voice: 60 seconds with Bluetooth on still images and video
Text: Text from predefined list or soft keyboard on touchscreen
Image Sketch: Yes, on infrared only
- Cloud Services
- Via Wi-Fi; FLIR Ignite for direct, secure image uploading, organizing, storage, and sharing (required firmware available)
- FLIR Inspection Route
- Enabled in the camera
- GPS [removable]
- Location data automatically added to every still image and first frame in video from built-in GPS
- Laser Pointer
- Class 2
- Package Includes
- Infrared camera with lens, battery (2 pcs), battery charger, power supply including multi-plugs, hand strap, neck strap, lens cap, lens cap strap, memory card, HDMI-HDMI cable, USB cable, screwdriver TX20, knob screw (optional screw for the rear cover), printed documentation, hard transport case
- Packaging Size
- 400 × 190 × 510 mm (15.7 × 7.5 × 20.1 in)
- Size [L x W x H ] w Lens
- 251.6 mm × 164.5 mm × 170.9 mm (9.9 in × 6.48 in × 6.73 in)
- Weight [incl lens & batteries]
- 3 kg (6.18 lb)
User Interface
- Languages
- 21
Power
- Battery operating time
- >2.5 hours at 25°C (68°F) and typical use
- Battery Type
- Rechargeable Li-ion battery; 7.4 V, charged in camera or separate 2-bay charger
- Charging Time
- 2.5 hours to 95% capacity, charging status indicated by LEDs
- Start Up Time
- Typically 7 min. at 25°C (77°F)
Environmental & Certifications
- Certifications
- RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
- Encapsulation
- IP54 (IEC 60529)
- Mounting
- UNC 1/4"-20
- Operating Temperature Range
- –20°C to 40°C (–4°F to 104°F)
- Shock & Vibration
- Shock: 25 g (IEC 60068-2-27); Vibration: 2 g (IEC 60068-2-6)
- Storage Temperature Range
- –30°C to 60°C (–22°F to 140°F)
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.