Introducing the FLIR ONE Pro LT Thermal Imaging Camera
We’ve expanded the FLIR ONE line-up today with the addition of the FLIR ONE® Pro LT, a new lower price point thermal imaging attachment for smart devices. The FLIR ONE Pro LT features many of the professional-level features that define the FLIR ONE Pro Series.
Powered by the FLIR Lepton® thermal microcamera core, the FLIR ONE Pro LT builds on the advanced features of the FLIR ONE Pro, including MSX image enhancement, a high definition visible camera to produce crisp detailed image, and VividIR™ video signal processing technology that delivers an improved thermal image quality and clarity.
Here’s how the LT compares to the FLIR ONE Pro:
FLIR ONE Pro Series Comparison
|
|
FLIR ONE Pro LT |
FLIR ONE Pro |
|
Thermal Resolution |
4,800 Pixels |
19,200 Pixels |
|
Object Temperature Range |
-20 to 120ºC (-4ºF - 248ºF) |
-20ºC to 400ºC (-4ºF – 752ºF) |
|
Thermal Sensitivity |
100 mK |
77 mK |
|
Image Output Resolution |
1440x1080 |
1440x1080 |
|
Mechanical Shock |
Drop from 1.8 m (5.9ft) |
Drop from 1.8 m (5.9ft) |
|
MSRP |
$299 |
$399 |
Also this week, look for the new version of the FLIR ONE mobile application for both iOS and Android, which includes tools such as multiple spot temperature meters, custom on-screen temperature tracking regions, and tips for problem solving and use cases.
The FLIR ONE Pro LT is $299 and available for pre-order worldwide today for iOS and Android (USB-C and Micro-USB) devices. To learn more about the FLIR ONE Pro series, head to FLIR.com/FLIRONE.