Boson® Field of View Comparison
Below are eight images from the FLIR Boson 640 looking at a heated target in eight different Fields of View (FOV). Take note of the background versus foreground detail with different focal length lenses.
Distance to FLIR "Chevron" Target: 492.13 ft (150 m)
Size of Target (outside width x height dimensions): 18 in x 24 in (450 mm x 610 mm)
Target Temperature: 98°F (37°C)
Ambient Temperature: 65°F (18°C) midday
Boson 640, 73mm, 6 Degree FOV
Boson 640, 55mm, 8 Degree FOV
Boson 640, 36mm, 12 Degree FOV
Boson 640, 24mm, 18 Degree FOV
Boson 640, 18mm, 24 Degree FOV
Boson 640, 14mm, 32 Degree FOV
Boson 640, 8.7mm, 50 Degree FOV
Boson 640, 4.9mm, 95 Degree FOV
Related Articles
Press Release
Teledyne FLIR’s New Online Support Tools for Boson+ and Hadron 640R Bring Faster Integration for Developers
Read the story
Press Release
Teledyne FLIR Adds New Boson+ Thermal Resolution Options, Radiometry, and MIPI Interface Simplifying Embedded System Integration
Read the story
Press Release