Thermal infrared cameras are the best sensor technology for pedestrian and animal detection, day or night. The FLIR ADK is a cost-effective way to develop the next generation of automotive thermal vision in advanced driver assistance systems (ADAS) and autonomous vehicles (AVs). ADK provides the critical data needed to improve automated decision-making in vehicle safety functions, including automatic emergency braking (AEB). The rugged, IP67-rated enclosure incorporates a heated window for all-weather driving. With GMSL, USB, and FPD-Link interface options available from Teledyne FLIR, integration is plug-and-play.
- Products
- OEM Cameras, Components, and Lasers
- Automotive
- FLIR ADK™
Added to cart
Creating Safer Roads of Tomorrow
-
See Clearly, Even in Challenging Lighting Conditions
Thermal sensors create images from heat, not light, so they can detect pedestrians and oncoming vehicles regardless of lighting conditions.
-
Next-Generation Thermal Vision is Plug-and-Play Easy
Start collecting thermal data in minutes.
-
Simple Interface Ports Data Directly into Analytics
Easy set-up, operation, and integration.
Thermal Dataset for Algorithm Training
The free thermal image features more than 26,000 annotated thermal and RGB images captured at day and night. The dataset includes classification of fifteen groups: bike, car, motorcycle, bus, train, truck, traffic light, fire hydrant, street sign, dog, skateboard, stroller scooter, and other vehicle, enabling developers to begin testing and evolving convolutional neural networks (CNN).
Specifications
- Thermal Imaging Detector
- Boson™ – Uncooled VOx microbolometer
Imaging & Optical
- Data Format
- Software-selectable: 16-bit TIFF (raw sensor format) or compressed 8-bit
- FOV - Horizontal
- 24°
- Frame Rate
- Full Frame (30 & 60 Hz selectable), 9 Hz optional
- Pixel Pitch
- 12 µm
- Resolution
- 640 × 512
- Sensitivity [NEdT]
- < 50 mK
- Spectral Band
- 8-14 microns (LWIR)
- Thermal Imaging Detector
- Boson™ – Uncooled VOx microbolometer
Electrical
- Input Voltage
- Camera: 5 VDC (USB2) or 24 VDC (GMSL); Window Heater: 12 VDC (USB2) or 24 VDC (GMSL)
- Power Consumption
- 1 W (without heater); ~4 W average and 12 W maximum (with heater)
Mechanical
- Dimensions (W x H x D)
- 35 × 40 × 47 mm (1.38 × 1.57 × 1.8 in)
- Weight
- ~100 gm (3.5 oz)
Environmental & Approvals
- Environmental Protection
- IP67
- Operating Temperature Range
- -40°C to +75°C (-40°F to +167°F)
- Shock
- 1,500 G @ 0.4 msec
- Solar protection
- Yes (sun will not damage sensor)
Export Designations
- ECCN Code
- 6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.