Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR Axxx-Series Smart Sensor

Model: A400 + Smart Sensor Configuration (Advanced) Go to Product Support
product image

The FLIR Axxx-Series Thermal Smart Sensor Camera has the features automation solution providers need for complex monitoring applications, including critical infrastructure, product quality, and early fire detection. The Smart Sensor configuration includes multiple measurement tools and alarms while also providing computing-on-the-edge, with analytics performed at the camera level for immediate results. With a range of lens choices, motorized focus control, and unrivaled connectivity, A400/A500/A700 cameras offer unmatched power and flexibility. Easy configuration allows you to tailor this monitoring system to your company’s quality, productivity, maintenance, and safety needs.

Sales Contact Contact Sales
  • FLEXIBLE MEASUREMENT FEATURES FOR A WIDE RANGE OF APPLICATIONS

    Includes options to adjust measurements and alarms based on a reference temperature source (advanced)

  • ADVANCED ANALYTICS FOR IMPROVED DECISIONS SUPPORT

    Edge analytics with features such as a polygon function (advanced) help you make immediate, informed decisions

  • WORLD-CLASS THERMAL IMAGING

    Provides exceptional image quality with up to 640 × 480 (307,200 pixels) and superior measurement accuracy (<±2°C)

FLIR_Line_Ironbow.png

 

maintenance page_repair.jpg

flir care logo.png     flir protect logo.png

Never Worry About Your Camera Performance Again  

Keep your camera going strong with FLIR CARE and FLIR PROTECT. FLIR CARE provides world-class calibration with performance verification and traceable calibration adjustment services that ensure your thermal data is always accurate. FLIR PROTECT extended warranty and service packages provide a full three years of coverage beyond the respective camera’s factory warranty. FLIR PROTECT customers can also receive a bundled calibration service, discounts on additional services, and options for fast-delivered loaner cameras.

Learn More

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Digital I/O connector type
M12 12-pin A-coded, Male (shared with external power)
Digital Inputs
2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose
• As a function of alarm, output to external device • Fault (NC)
Digital Outputs
3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding
Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
Ethernet Interface
Wired, Wi-Fi (optional)
WiFi
Optional feature purchased separately. RP-SMA, female connector
EMC
• ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Image Frequency
30 Hz
Thermal Sensitivity/NETD
Lens dependent
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions
On any selected measurement function, digital in, and internal camera temperature
Alarm Output
• Digital out • E-mail (SMTP) (push) • EtherNet/IP (pull) • File transfer (FTP) (push) • Modbus TCP master write (push) • Modbus TCP slave (pull) • MQTT (push) • Query over RESTful API (pull) • ONVIF • Store image or video
Communication & Data Storage
Digital I/O connector type
M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage
500 VRMS
Digital input purpose
NUC, NUC disable, alarm
Digital Inputs
2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose
• As a function of alarm, output to external device • Fault (NC)
Digital Outputs
3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding
Video stream: H.264, MPEG4, or MJPEG Radiometric stream: Compressed JPEG-LS, FLIR radiometric
Ethernet
For control, result, image, and power
Ethernet Communication
TCP/IP socket-based FLIR proprietary
Ethernet Connector Type
M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface
Wired, Wi-Fi (optional)
Ethernet Power
Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols
• EtherNet/IP • IEEE 1588 • Modbus TCP Master • Modbus TCP Slave • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard
IEEE 802.3
Ethernet Type
1000 Mbps
Image Storage
Records up to 100 FLIR radiometric JPEG; storage as function of: alarm, scheduling, or user interaction (camera web)
Multicast
Yes
RS-232
NA
Video Storage
Records up to 10 H.264 videos; storage as function of alarm — 5 sec. before alarm and 5 sec. after alarm.
WiFi
Optional feature purchased separately. RP-SMA, female connector
Imaging & Optical
Available Lenses
6°, 24°, 14°, 42°, 2.0x Micro, Dual FOV (14° + 24°) athermalized lenses, 80°
Contrast Enhancement
FSX® / Histogram equalization (IR only)
Detector Pitch
17 µm
Focal Plane Array (FPA)
Uncooled microbolometer
Focus
One-shot contrast, motorized, and manual
Image Frequency
30 Hz
Image Source
Video stream 0: visual / IR / MSX® (visual camera is an optional feature) Video stream 1: visual Radiometric video stream: IR
IR Resolution
320 × 240
Multi-Streaming
Yes
Overlay
With / Without
Pixel Format
Video stream: YUV411 Radiometric stream: MONO 16
Radiometric IR video streaming
RTSP protocol
Readout
Measurement results: • Ethernet/IP (pull) • Modbus TCP master (push) • Modbus TCP slave (pull) • MQTT (push) • Query over REST API (pull) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960), read access only • Web interface
Spectral Range
7.5–14 µm
Streaming Resolution
Video stream 0: 640 × 480 pixels Video stream 1: 1280 × 960 pixels Radiometric stream: 320 × 240 pixels
Thermal Sensitivity/NETD
Lens dependent
Video Streaming
RTSP protocol
Visible Camera
Optional accessory; disabled when 80° lens in use
Measurement & Analysis
Accuracy
±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions
On any selected measurement function, digital in, and internal camera temperature
Alarm Output
• Digital out • E-mail (SMTP) (push) • EtherNet/IP (pull) • File transfer (FTP) (push) • Modbus TCP master write (push) • Modbus TCP slave (pull) • MQTT (push) • Query over RESTful API (pull) • ONVIF • Store image or video
Atmospheric transmission correction
Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot & cold detection
Max./min. temperature value and position shown within box
Measurement Corrections
Global object parameters; local parameters per analyze function
Measurement Presets
Yes
Measurement Tools
10 spotmeters, 10 boxes or mask polygons, 3 Deltas (difference any value/reference/external lock), 2 isotherms (above/below/interval), 2 iso-coverage, 1 reference temperature, 2 lines, 1 polyline
Object Temperature Range
-20°C to 120°C (-4°F to 248°F), 0°C to 650°C (32°F to 1202°F), 300°C to 1500°C (572°F to 3632°F)
General
Base Mounting
4× M4 on 4 sides
Housing material
Aluminium
Size (L x W x H)
123 × 77 × 77 mm (4.84 × 3.03 × 3.03 in)
Weight
0.82 kg (1.8 lb), camera only
Environmental & Certifications
Corrosion
• ISO 12944 C4 G or H • EN60068-2-11
EMC
• ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation
IEC 60529, IP 54, IP66 with accessory
Humidity (Operating and Storage)
IEC 60068-2-30/24 hours, 95% relative humidity, 25°C–40°C (77°F–104°F)/2 cycles
ONVIF Conformance
Yes. ONVIF Profile S
Operating Temperature Range
-20°C to 50°C (–4°F to 122°F): • -20°C to 40°C (-4°F to 104°F) (in free air) • 40°C to 50°C (104°F to 122°F) (mounted on cooling plate accessory) Maximum camera case temperature: 65°C (149°F)
Radio Spectrum
• FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock
IEC 60068-2-27, 25 g
Tripod Mounting
UNC ¼″-20 on 2 sides
Vibration
• IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Power
External Power Operation
24/48 V DC 8 W max
External Voltage
Allowed range 18–56 V DC
Power Connection
M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption
• 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
Media gallery
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Axxx-Series Smart Sensor - Model: A400 + Smart Sensor Configuration (Advanced)

Change Selection