Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

product image

The Centaur product line supports remote monitoring, debris removal, route clearance, casualty evacuation, inspection, and reconnaissance applications. Centaur is the solution to the U.S. Army's Man Transportable Robotic System Increment II (MTRS Inc II) program of record. Based upon field-proven technology, Centaur is also compatible with sensors offering stand-off capability to detect, confirm, and identify hazards like landmines, unexploded ordnance, and improvised explosive devices in the path of maneuvering forces.

Provides Stand-off Capability

  • Robust Pan-Tilt-Zoom Camera

    Identifies objects at range in all weather conditions by using its EO/IR camera suite.

  • Superior Manipulation

    Highly dexterous arm with 75.5” reach and 5 degrees of freedom.

  • Highly Mobile

    Climbs 6 inch obstacles, as well as stairs. Traverses 30° slopes.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Centaur®