Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Elara™ FB-Series ID

Model: FB-309 ID, 9° FOV, 12 µm Go to Product Support
product image

The FLIR Elara™ FB-Series ID thermal security camera uses onboard analytics to classify human or vehicular intrusions, making it ideal for perimeter intrusion detection and sterile-zone monitoring. The Elara™ FB-Series ID can also hand off classified intrusions to FLIR PTZ cameras for autonomous tracking of intruders. Easy to set up, Elara™ FB-Series provide reliable detection with low false alarm rates in challenging environments, bad weather, and complete darkness.

Sales Contact Contact Sales
  • Reliable analytics with few false alarms

    The Elara FB-Series ID classifies human and vehicle intrusions, and hand-off targets to autonomous PTZ tracking cameras.

  • "Plug and Play" integration

    The camera is fully certified by third party video management systems, as well as FLIR United VMS.

  • Industry-leading Performance and Reliability

    FLIR's award winning thermal technology is backed by the industry's most extensive warranty.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Detector Type
Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H)
285 x 96 x 94 mm/11.1" x 3.8" x 3.7" With sunshield and fully extended mounting arm
Effective Resolution
76,800 pixels
Focus Range
Athermalized, focus-free
Input Voltage
12 VDC 24VAC PoE
Power Consumption
12 VDC: 17 W (maximum with heaters) 24VAC : 13 VA (maximum with heaters) 24VDC : 13 W (maximum with heaters) PoE: 13 W
Environmental
Humidity
10%-90% relative humidity
IP Rating (dust & water ingress)
IP66
Operating Temperature Range
-40°C to 50°C
Regulatory
FCC Part 15 (Subpart B, Class A), CE marked, EN55032, EN55024, RoHS, WEEE
Storage Temperature Range
-20°C to 70°C
Measurement & Analysis
Analytics Features
Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Hand-off target to autonomous PTZ tracking, Tampering Detection
Analytics Management
Web-based configuration and management, Masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Ethernet
10/100 Mbps
External Analytics Compatible
Yes
Network APIs
Nexus SDK for comprehensive system control and integration; Nexus CGI for http command interfaces; ONVIF Profile S
Supported Protocols
IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array Format (NTSC)
320 x 240
Image Uniformity Optimization
Automatic Flat Field Correction (FFC) – Thermal and Temporal triggers
Pixel Pitch
12u
Thermal AGC Region of Interest [ROI]
Default, Presets and User Defined for optimal image quality of subjects of interest
Thermal Image Settings
Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video & Recording
Composite Video NTSC or PAL
Hybrid system with IP & analog video
Digital Video Compression
Two independent channels of H.264 and MJPEG
Streaming Resolution PAL/NTSC
Native: 320x256
Visible Camera
Field of view (FOV)
f-number
F1.0
Focal Length
24mm
Sensitivity
<50mK @ 25c F# 1.0
Spectral Range
8 µm to 14 µm
Video Frame Rate
NTSC: 30 Hz
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Elara™ FB-Series ID - Model: FB-309 ID, 9° FOV, 12 µm

Change Selection