The Elara FC-Series ID is a premium FLIR thermal security camera for perimeter protection. The Elara FC-Series ID includes onboard video analytics capable of classifying human or vehicular intrusions, resulting in fewer false alarms.The Elara FC-Series ID also offers a wide range of high-performance lenses and multiple resolutions, giving greater flexibility in tailoring security systems to specific site conditions.
- Products
- Security
- Thermal Security Cameras
- Fixed
- ELARA™ FC-Series ID
Added to cart
-
Reliable onboard analytics
The Elara FC-Series ID accurately classifies humans and vehicles, and enables target hand-off to PTZ camera auto-tracking.
-
Industry-Leading Image Quality
The Elara FC-Series produces superior thermal image quality in low-contrast conditions using custom AGCs and Dynamic Detail Enhancement (DDE).
-
High-Performance Lenses
Choose from a wide range of high-performance lenses for optimal detection ranges in all conditions.
Thermal with analytics categorizes threats for fewer false alarms
Combining thermal cameras and analytics is a reliable, cost-effective way to protect perimeters from intrusion. FLIR onboard analytics can recognize human and vehicular intruders, while ignoring harmless activity from animals or wind-blown foliage. The result is more reliable threat detection with fewer false alarms in all weather conditions.
Contact Sales
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.
Specifications
General
- Detector Type
- Long-Life, Uncooled VOx Microbolometer
- Dimensions (L x W x H)
- Without sunshield: 259 x 114 x 106 mm/10.2" x 4.5" x 4.2" With sunshield: 282 x 129 x 115 mm/11.1" x 5.1" x 4.5"
- Effective Resolution
- 76800
- E-Zoom
- 4x continuous E-Zoom
- Focus Range
- Athermalized, Focus-Free
- Power Consumption
- Source POE (802.3af) POE+ (802.3at) 12VDC 24VDC 24VAC(VA) Heater off <5.5W <5.5W <5.5W <5.5W <8W Heater on (@ 100%) N/A <25W <25W <25W <32W
- Surge Immunity on AC Power Lines
- EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
- Surge Immunity on Signal Lines
- EN 55024: 2010 and 55022: 2010 to 4.0kV
- Warranty
- Camera: 3 Years Sensor: 10 Years
- Weight
- 2.5kg (5.5 lbs.)
Compliance & Certifications
- Approvals
- CE: EN55032; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
- Certifications
- IEC 60068-2-1:2007; IEC 60068-2-2:2007; ISTA-1A; IEEE 802.1x
- Compliance
- RoHS Directive 2011/65/EU; WEEE 2012/19/EU
Environmental
- Humidity
- 0-95% relative humidity
- IP Rating (dust & water ingress)
- IP66 & IP67
- Operating Temperature Range
- -50°C to 70°C/-58°F to 158°F (Continuous Operation) -40°C to 70°C /-40°F to 158°F (Cold Start)
- Shock
- MIL-STD-810G "Transportation"
- Storage Temperature Range
- -50°C to 85°C/-58°F to 185°F
- Vandal Resistance
- IK10 (except Windows)
- Vibration
- IEC 60068-2-27
Measurement & Analysis
- Analytics Features
- Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Hand-off target to PTZ tracking, Tampering
- Analytics Management
- Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
- Analog Video Output Composite
- 1Vp-p (PAL or NTSC), 1 x BNC 75Ω
- Control Input/Output
- 1x Dry Contact in; 1x Relay Out (rated load 0.025A@ 5VDC)
- Ethernet
- 10/100 Mbps
- External Analytics Compatible
- Yes
- Network APIs
- FLIR SDK FLIR CGI ONVIF Profile S
- Streaming Resolution
- D1: 720 × 576 4CIF: 704 × 576 Native: 640 × 512 Q-Native: 320 × 256 CIF: 352 × 288 QCIF: 176 × 144
- Supported Protocols
- IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTCP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SCP, FTP, RTP/RTSP, Unicast/Multicast, TCP/IP, HTTP, IEEE 802.1X
- Video Over Ethernet
- Two independent channels of H.264 (Restricted VBR and CBR,10kbps-4Mbps, MPEG4, and MJPEG)
Thermal Camera
- Image Uniformity Optimization
- Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
- Lens
- 75mm
- Pixel Pitch
- Effective 34 µm (FC-344 & 332) 17 µm (all other models)
- Thermal AGC Modes
- Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
- Thermal AGC Region of Interest [ROI]
- Default, Presets and User definable to insure optimal image quality on subjects of interest
- Thermal Frame Rate
- NTSC: 30 Hz - PAL: 25 Hz / 8.3 Hz
Video & Recording
- Composite Video NTSC or PAL
- Hybrid system with IP & analog video
- Local Storage
- Support for 32GB SD Card (not supplied)
Visible Camera
- Array format
- 320 × 240
- Field of view (FOV)
- 4.3° × 3.3°
- f-number
- f/1.1
- Focal Length
- 75 mm
- Sensitivity
- <35mK for F# 1.0 optics
- Spectral Range
- 7.5 µm to 13.5 µm
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.