The FLIR FH-Series ID are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide reliable intruder-detection capabilities for perimeter security. Built-in convolutional neural network (CNN) analytics accurately detect and classify human and vehicle threats moving at high or low speeds, minimizing false alarms and daily operations costs. Custom scheduling enables security operators to set intrusion analytics to run on visible streams during the day and on thermal streams throughout the night, establishing optimized coverage for any lighting condition.
- Products
- Security
- Thermal Security Cameras
- Fixed
- FH-Series ID
Added to cart
-
Always ready, always working
Integrates 640 × 512 resolution thermal imaging and a 4K visible sensor into a single camera for optimal performance in any environment or lighting condition
-
High-accuracy intrusion detection
Minimize false alarms and the cost of daily operations by using on-camera video analytics that run on both the visible and thermal spectrum for robust intrusion detection of humans and vehicles
-
Easy integration
Deploy this camera as part of a Teledyne FLIR end-to-end solution or in combination with preferred third-party solutions
Contact Sales
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.
Specifications
General
- Dimensions (L x W x H)
- 314 x 233 x 124 mm/12.4" x 9.2" x 4.9"
- Power Consumption
- Nominal: 15 W Heaters enabled, 12 VDC: 48 W Heaters enabled, all other inputs: 70 W
- Surge Immunity on AC Power Lines
- EN 50130-4
- Surge Immunity on Signal Lines
- EN 50130-4
Compliance & Certifications
- Approvals
- FCC Part 15 (Subpart B, class A), CE Marked
- Certifications
- IEC 62368
- Compliance
- RoHS, WEEE
Environmental
- Humidity
- 0-95% relative humidity
- IP Rating (dust & water ingress)
- IP66 & IP67
- Operating Temperature Range
- -40°C to 70°C/-40°F to 158°F
- Shock
- IEC 60068-2-27
- Storage Temperature Range
- -50°C to 85°C/-58°F to 185°F
- Vibration
- IEC 60068-2-64
Measurement & Analysis
- Analytics Features
- Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Tampering, Loitering, CNN classifier
- Analytics Management
- Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
- Measurement Accuracy
- N/A
- Object Temperature Range
- N/A
System Integration
- Control Input/Output
- Input: two dry alarm contacts Output: two relay contacts 1A max at 24 Vac/30 Vdc Configurable between normally open and normally closed
- Ethernet
- 100/1000 Mbps
- External Analytics Compatible
- Yes
- Network APIs
- NEXUS® SDK NEXUS® CGI ONVIF Profile S, G, T
- Streaming Resolution
- Primary Stream: Thermal: VGA (640x512), QVGA (320 x 256) Visible: 4k (3840 x 2160), 1080P (1920x1080), 720P (1280x720) & VGA 640x480 Secondary Stream: Thermal: VGA (640x512), QVGA (320 x 256) Visible: 1080P (1920x1080), 720P (1280x720) & VGA 640x480
- Supported Protocols
- IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF
- Video Over Ethernet
- Two independent channels of H.264/H.265 or M-JPEG (except 4k) for visible and thermal
Thermal Camera
- Array Format (Thermal)
- 640 × 512
- Detector Pitch (Thermal)
- 17 µm
- f number (Thermal)
- f/1.1
- Field of View (FOV) (Thermal)
- 8.6°×6.6°
- Image Uniformity Optimization
- Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
- Spectral Range (Thermal)
- 7.5 µm to 13.5 µm
- Thermal AGC Modes
- Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
- Thermal AGC Region of Interest [ROI]
- Default, Presets and User definable to insure optimal image quality on subjects of interest
- Thermal Sensitivity - NETD (Thermal)
- <25 mK @ 25°C F# 1.0
- Video Frame Rate (Thermal)
- NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
Video & Recording
- Composite Video NTSC or PAL
- Hybrid system with IP & analog video
- Local Storage
- Support for SD Card (not supplied)
Visible Camera
- Array Format (Visible)
- 4K 2160p (3840 x 2160)
- f number (Visible)
- 2.0
- Field of View (FOV) (Visible)
- 11°×6°
- Video Frame Rate (Visible)
- 30 Hz or less
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.