The FLIR FH-Series R are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide rapid visual verification of hot spots in early fire detection applications. When a hot spot or temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality. Combining the power of thermal hot-spot detection with intelligent vehicle detection, false alarms from hot exhaust pipes can be dramatically reduced.
- Products
- Security
- Thermal Security Cameras
- Fixed
- FH-Series R
Added to cart
-
Rapid detection and visual verification
Integrates a high-resolution thermal and visible sensor for hot-spot detection and visual verification from a single device
-
Intelligent alarms
Detect hot spots and intruders without false alarms with on-board video analytics; make detections based on time of day, business hours, and seasonality using the built-in scheduling tool
-
Easy Integration
Deploy the FH-Series R as part of a Teledyne FLIR end-to-end solution or in combination with preferred third-party solutions
Contact Sales
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.
Specifications
General
- Dimensions (L x W x H)
- 314 x 233 x 124 mm/12.4" x 9.2" x 4.9"
- Power Consumption
- Nominal: 15 W Heaters enabled, 12 VDC: 48 W Heaters enabled, all other inputs: 70 W
- Surge Immunity on AC Power Lines
- EN 50130-4
- Surge Immunity on Signal Lines
- EN 50130-4
Compliance & Certifications
- Approvals
- FCC Part 15 (Subpart B, class A), CE Marked
- Certifications
- IEC 62368
- Compliance
- RoHS, WEEE
Environmental
- Humidity
- 0-95% relative humidity
- IP Rating (dust & water ingress)
- IP66 & IP67
- Operating Temperature Range
- -40°C to 70°C/-40°F to 158°F
- Shock
- IEC 60068-2-27
- Storage Temperature Range
- -50°C to 85°C/-58°F to 185°F
- Vibration
- IEC 60068-2-64
Measurement & Analysis
- Analytics Features
- Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Tampering, Loitering, CNN classifier
- Analytics Management
- Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
- Measurement Accuracy
- Target below 100 °C (212 °F): ± 5 °C (±9 °F) accuracy Target below 150 °C (302 °F): ± 5% accuracy Target above 150 °C (302 °F): ± 15% accuracy *Measured at 25°C ambient temperature. Error may be greater at extreme temperatures
- Object Temperature Range
- High Gain Mode: 0°C to 160°C 32°F to 320°F) Low Gain Mode: 0°C to 380°C (32°F to 716°F)
System Integration
- Control Input/Output
- Input: two dry alarm contacts Output: two relay contacts 1A max at 24 Vac/30 Vdc Configurable between normally open and normally closed
- Ethernet
- 100/1000 Mbps
- External Analytics Compatible
- Yes
- Network APIs
- NEXUS® SDK NEXUS® CGI ONVIF Profile S, G, T
- Streaming Resolution
- Primary Stream: Thermal: QVGA (320 x 256) Visible: 4k (3840 x 2160), 1080P (1920x1080), 720P (1280x720) & VGA 640x480 Secondary Stream: Thermal: QVGA (320 x 256) Visible: 1080P (1920x1080), 720P (1280x720) & VGA 640x480
- Supported Protocols
- IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF
- Video Over Ethernet
- Two independent channels of H.264/H.265 or M-JPEG (except 4k) for visible and thermal
Thermal Camera
- Array Format (Thermal)
- 320 × 256
- Detector Pitch (Thermal)
- 17 µm
- f number (Thermal)
- f/1.1
- Field of View (FOV) (Thermal)
- 13° × 10°
- Image Uniformity Optimization
- Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
- Spectral Range (Thermal)
- 7.5 µm to 13.5 µm
- Thermal AGC Modes
- Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
- Thermal AGC Region of Interest [ROI]
- Default, Presets and User definable to insure optimal image quality on subjects of interest
- Thermal Sensitivity - NETD (Thermal)
- <35mK @ 25°C F# 1.0
- Video Frame Rate (Thermal)
- NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
Video & Recording
- Composite Video NTSC or PAL
- Hybrid system with IP & analog video
- Local Storage
- Support for SD Card (not supplied)
Visible Camera
- Array Format (Visible)
- 4K 2160p (3840 x 2160)
- f number (Visible)
- 1.8
- Field of View (FOV) (Visible)
- 18° × 10°
- Video Frame Rate (Visible)
- 30 Hz or less
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.