The FLIR Elara™ DX-Series multispectral pan/tilt/zoom (PTZ) security camera provides full situational awareness in the most punishing environments. Combining thermal and visible light imagers, the Elara DX-Series gives operators the ability to monitor large areas in complete darkness, glaring light, and adverse weather. The exceptional detection and identification capabilities of multispectral cameras help integrators provide solutions for challenging imaging problems at critical infrastructure sites and remote facilities.
- Products
- Security
- Thermal Security Cameras
- Pan-Tilt
- FLIR Elara DX-Series
Added to cart
-
MULTISPECTRAL IMAGING IN ANY CONDITION
Integrated thermal and visible sensors capture sharp video where other PTZ cameras cannot.
-
DESIGNED TO WITHSTAND EXTREME ENVIRONMENTS
Built to handle the challenges of critical infrastructure sites and other demanding locations.
-
SUPERIOR MONITORING OF LARGE AREAS AND CHANGING ENVIRONMENTS
PTZ capability gives operators continuous visibility in large areas plus optional thermal zoom up to 5x with 15 mm to 75 mm zoom lens
Contact Sales
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.
Specifications
General
- Detector Type
- Long-Life, Uncooled VOx Microbolometer
- Focus Range
- Athermalized, Focus-Free
- Input Voltage
- 24 VAC(±10%)
Universal POE injector
- Thermal Spectral Range
- 7.5 μm to 13.5 μm
- Zoom
- Visible: Optical Zoom: 31
Compliance & Certifications
- Compliance and Certifications
- FCC Part 15 (Subpart B, class A) CE Marked RoHS IP66 WEEE NEMA 4X IEC 62368
Environmental
- Humidity
- 0-95% relative
- IP Rating (dust & water ingress)
- IP66
- Operating Temperature Range
- -40°C to 60°C
- Shock
- IEC 60068-2-27
- Storage Temperature
- -55°C to 85°C
- Vibe
- IEC 60068-2-64
Measurement & Analysis
- Programmable Presets
- 256
PTZ
- Pan Speed
- Continuous 360°
0.1° to 90° /sec
- Tilt Speed
- -10° to 190°
0.1° to 60°/sec
System Integration
- Ethernet
- 10/100/1000 Mbps
- Network APIs
- FLIR SDK, FLIR CGI, ONVIF Profile S
- Streaming Resolution
- Thermal: QVGA to VGA
Visible: VGA to 4k
- Supported Protocols
- IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
- Optical Characteristics
- FOV: 6° × 5°
Focal Length: 36 mm
- Pixel Pitch
- 12 µm
- Thermal Frame Rate
- NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
- Thermal Image Settings
- Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video & Recording
- Video Compression
- Thermal: One channel of H.264 & M-JPEG
Visible: Two independent channels of H.264 & M-JPEG
- Video Image Uniformity Optimization
- Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Visible Camera
- AGC
- Default, Presets and User definable to insure optimal image quality on subjects of interest
- Array format
- 320 × 240
- Electronic Zoom
- Continuous E-Zoom to 4×
- Focal Length
- 6.5mm - 202mm
- Lens Field of View
- Visible:
HFOV: 61.8° - 2.15°
VFOV: 36.65° - 1.2°
- Sensitivity
- Visible:
Color: 0.25 Lux (@ (f1.6 AGC On, 30FPS)
B/W: 0.10 Lux (@ (f1.6 AGC On, 30FPS)
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.