The FLIR Gx320, G620, and Gx620 are innovative Optical Gas Imaging (OGI) cameras designed to detect hydrocarbons, methane (CH₄), and other Volatile Organic Compound (VOC) emissions from multiple stages of the oil and gas supply chain, as well as other industrial markets. With up to 640 × 480 (307,200 pixels) thermal resolution, FLIR G-Series cameras have innovative gas quantification analytics that measure leak type and severity inside the camera, eliminating the need for a secondary device. While all models are OOOOa certified, the FLIR Gx320 and Gx620 are ATEX compliant, making these camera models ideal for detecting gas emissions in complex systems including refineries, petrochemical facilities, natural gas well pads, compression stations, and power generation plants.
- Products
- Industrial
- Gas Detection Cameras
- Handheld Cameras
- FLIR G-Series
Added to cart
-
Superior gas visualization and quantification
Revolutionary gas leak-detection features including quantification analytics inside the camera which measures the type and size of leaks, eliminating the need for a secondary device
-
Record and report findings efficiently
Built-in Wi-Fi and Bluetooth® allow you to connect to smartphones or tablets and effortlessly edit and store images in the cloud, or wirelessly transfer files using the included FLIR Ignite™ cloud service
-
Ergonomic for comfortable operation
Comfortably operate and interact with your G-Series camera thanks to its rotating 10.16 cm (4 in) LCD touchscreen, which allows you view targets from any direction
Professional Reports that Help Your Customer and Your Business
The right image analysis and reporting software can greatly improve your business by making it easier for you and your customers to understand the problem and feel confident that you fixed it.
The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.
Become a Thermal Studio Expert
Learn to edit images, analyze them, and produce custom reports using FLIR Thermal Studio Suite software with online training from the Infrared Training Center. This virtual class covers everything you need to know, including:
- How to adjust image parameters and optimize thermal contrast
- How to create batch functions for image processing
- How to design a new report template
Specifications
- IR Resolution
- 320 × 240 thermal resolution (76,800 pixels)
- Detector Pitch
- 30 μm
- Accuracy
- ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
- Spectral Range
- 3.2 µm to 3.4 µm
- Hazardous Location Compliance
- ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G
ANSI/ISA-12.12.01-2013, Class I Division 2
CSA 22.2 No. 213, Class I Division 2
Imaging & Optical
- Adjustable Viewfinder
- Built-in, tiltable OLED, 800 × 480 pixels
- Camera f-number
- 1.59
- Color LCD
- 4", 640 × 480 pixel rotatable, touchscreen LCD
- Color Palettes
- Arctic, White hot, Black hot, Iron, Lava, Rainbow, Rainbow HC
- Detector Pitch
- 30 μm
- Detector Type
- Focal plane array (FPA), cooled InSb
- Display Frame Rate
- 60 Hz
- Field of View
- 24° × 18° (23 mm)
- Focus
- Manual
- Image Analysis
- 10 spots, 5 boxes with max/min/average, 1 line (horizontal or vertical), measurement corrections
- Image Modes
- IR image, visual image, high sensitivity mode (HSM), noise reduction filter
- IR Resolution
- 320 × 240 thermal resolution (76,800 pixels)
- Laser Spot
- Yes
- MPEG Video Recording
- Yes
- Non-Radiometric IR Video
- H.264 (AVC) over RTSP (Wi-Fi), MPEG4 over RTSP (Wi-Fi), MJPEG over UVC and RTSP (Wi-Fi)
- On Camera Display
- Widescreen 800 × 480 pixel LCD, Tiltable 800 × 480 pixel OLED viewfinder
- Radiometric IR Video
- RTRR (.csq), Over UVC
- Radiometric JPG
- Yes
- Sensor Cooling
- Stirling Microcooler (FLIR MC-3)
- Spectral Range
- 3.2 µm to 3.4 µm
- Video Recording & Streaming
- H.264 to memory card
- Zoom
- 1 – 8× continuous, digital zoom
Measurement & Analysis
- Accuracy
- ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
- Area Box
- 5 (min./max./avg.)
- Delta T
- Yes
- Gas Quantification
- Quantification onboard camera
- Gas Sensitivity
- CH₄: <9.6 ppm x m
Hydrocarbons (multiple): <4 ppm x m
(ΔT = 10°C, Distance = 1 m)
- Measurement Corrections
- Reflected temperature, distance, atmospheric transmission, humidity, external optics
- Profile
- 1 live line (horiz. or vert.)
- Recording
- MultiREC Recording; Record multiple files automatically in customizable order
- Spot Meter
- 10
- Temperature Range
- -20°C to 350°C (-4°F to 662°F)
Available sub ranges:
-20°C to 10°C (-4°F to 50°F)
-10°C to 25°C (14°F to 77°F)
10°C to 50°C (50°F to 122°F)
40°C to 85°C (104°F to 185°F)
70°C to 120°C (158°F to 248°F)
100°C to 160°C (212°F to 320°F)
130°C to 200°C (266°F to 392°F)
180°C to 260°C (356°F to 500°F)
240°C to 350°C (464°F to 662°F)
- Thermal Sensitivity
- <10 mK at 30°C (86°F)
Communication & Data Storage
- Communication Interfaces
- USB 2.0, Bluetooth via headset, Wi-Fi, HDMI
- Image File Format
- Standard JPEG, measurement data included. Infrared-only mode
- Radio
- Operating frequency:
•Bluetooth + EDR: 2402–2480 MHz
•WLAN 2.4 GHz: 2412–2462 MHz
•WLAN 5 GHz: 5150-5250 MHz Note that frequency band 5150-5250 MHz is for indoor use only, see national regulations.
RF output (EIRP)
• Bluetooth + EDR: <10 dBm
•WLAN: <17 dBm
Antenna
•Integrated PIFA antenna (gain: maximum 2.6 dBi)
- Storage Media
- Removable SD card
- Video Out
- HDMI 640 × 480, HDMI 1280 × 720, DVI 640 × 480, DVI 800 × 600
General
- Annotations
- Voice: 60 seconds with Bluetooth on still images and video
Text: Text from predefined list or soft keyboard on touchscreen
Image Sketch: Yes, on infrared only
- Cloud Services
- Via Wi-Fi; FLIR Ignite for direct, secure image uploading, organizing, storage, and sharing (required firmware available)
- FLIR Inspection Route
- Enabled in the camera
- GPS [removable]
- Location data automatically added to every still image and first frame in video from built-in GPS
- Laser Pointer
- Class 2
- Package Includes
- Infrared camera with lens, battery (2 pcs), battery charger, power supply including multi-plugs, hand strap, neck strap, lens cap, lens cap strap, memory card, HDMI-HDMI cable, USB cable, screwdriver TX20, knob screw (optional screw for the rear cover), printed documentation, hard transport case
- Packaging Size
- 600 mm × 510 mm × 410 mm (23.6 in × 20.1 in × 16.1 in)
- Size [L x W x H ] w Lens
- 251.6 mm × 164.5 mm × 170.9 mm (9.9 in × 6.48 in × 6.73 in)
- Weight [incl lens & batteries]
- 3 kg (6.18 lb)
User Interface
- Languages
- 21
Power
- Battery operating time
- >2.5 hours at 25°C (68°F) and typical use
- Battery Type
- Rechargeable Li-ion battery; 7.4 V, charged in camera or separate 2-bay charger
- Charging Time
- 2.5 hours to 95% capacity, charging status indicated by LEDs
- Start Up Time
- Typically 7 min. at 25°C (77°F)
Environmental & Certifications
- Certifications
- RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
- Encapsulation
- IP54 (IEC 60529)
- Hazardous Location Compliance
- ATEX/IECEx, Ex ic nC op is IIC T4 Gc II 3 G
ANSI/ISA-12.12.01-2013, Class I Division 2
CSA 22.2 No. 213, Class I Division 2
- Mounting
- UNC ¼"-20
- Operating Temperature Range
- -20°C to 50°C (-4°F to 122°F)
- Shock & Vibration
- Shock: 25 g (IEC 60068-2-27); Vibration: 2 g (IEC 60068-2-6)
- Storage Temperature Range
- -30°C to 60°C (-22°F to 140°F)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.