Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

FLIR ONE® Edge Pro

Go to Product Support
product image

Compatible with the NEW iPhone 15

The innovative FLIR ONE Edge Pro wirelessly connects to your smart device so you can easily inspect targets that are out of reach – or clip it onto your phone or tablet for one-handed operation. This thermal camera for smart phones combines VividIR™ and FLIR MSX® (Multi-Spectral Dynamic Imaging) so you can take crisp thermal images from any angle. Improved battery time and ruggedness makes sure the camera is ready to use in more industrial environments. The wireless connection allows the same camera to be used with both Android and iOS devices so you can easily share tools with your friends and colleagues. All your thermal images and videos are saved directly to your mobile device making them easily accessible for further use. Connecting to FLIR Ignite™ allows you to instantly upload your files to the cloud where you can create reports as well as organize, store, and share data for a more efficient workflow.

$499.99
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

FLIR-ONE-Edge-Pro-compressor.jpg
EASILY INSPECT ANYWHERE

Conveniently scan targets out-of-reach or out-of-view while comfortably viewing images from your mobile device, or clip the FLIR ONE Edge Pro to your smart device for one-handed operation with a natural grip.

FLIR-ONE-Edge-Pro-electrial-inspection.jpg
HIGH-QUALITY IMAGES AND PERFORMANCE

Take high-quality thermal images, easily identify targets, and recognize where problems are located with FLIR MSX, VividIR, and 160 × 120 (19,200 pixels) thermal resolution.

FLIR-ONE-Edge-Pro-building-inspection.jpg

A PROFESSIONAL TOOL

With a battery time of up to 2.5 hours and fast-charging capabilities, the FLIR ONE Edge Pro is ready when you need it. This rugged camera is IP54 rated and drop-tested from 2 meters.

 

MSX® Image Enhancement

The FLIR ONE Edge Series features FLIR's unique Multi Spectral Dynamic Imaging (MSX), which adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX is real time so you can see its results immediately in the camera's LCD.

FLIR ONE with MSX electrical.jpg
With MSX

FLIR ONE without msx electrical.jpg

Without MSX

 

FLIR ONE app-gallery.jpg  

FLIR ONE app settings.jpg  

 

 

Get More from the FLIR ONE app

The FLIR ONE Edge Series connects to your smart device through the FLIR ONE app available on Google Play and the Apple App Store. The app allows you to view the live feed from your FLIR ONE camera; upload images directly to the FLIR IgniteTM cloud; change camera and display settings; access help articles to improve your camera knowledge; access inspection guides; and find third-party apps that meet your specific application or inspection needs.

  

 

Get more information on device compatibility with FLIR ONE Series thermal cameras

 

 

 

 

FLIR Home Inspect

Use Your FLIR ONE Like a Pro

Home Inspect, within the FLIR ONE app, is your step-by-step guide to finding air leaks, insulation voids, moisture build up, and more with your FLIR ONE camera. Learn what to look for, get helpful tips for better inspections, and compare your results to typical faults so you can use your FLIR ONE with confidence.

 

FLIR-ONE-guided-app-home-inspect.jpg

 

FLIR-ONE-guided-app-inspection-results.jpg

 

 

FLIR ONE SDK third-party app icons.png

 

FLIR ONE Mobile Apps for Your Unique Applications

Explore the large eco-system of available apps, or develop your existing app to integrate thermal capabilities

There is a wide range of FLIR ONE compatible mobile apps that offer a tailored solution for specific needs. Some examples include the RocketPlan app, which digitizes the claims process within restoration; the MultiSens-1234 app for plotting multiple sensor data within condition monitoring; and the ThermaFY Home app which analyzes your home's energy efficiency. Check out all the available apps, and if you are interested in developing an app or integrating thermal into your app, create a developer account today. 

Create a developer account See current approved apps

 

Edge-C5-EXX-TXX-ignite-product.png

FLIR IGNITETM

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.

thermal-studio-pro-Exseries.pngProfessional Reports that Help Your Customer and Your Business

The right image analysis and reporting software can greatly improve your business by making it easier for you and your customers to understand the problem and feel confident that you fixed it.

The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.

 

maintenance page_repair.jpg

flir care logo.png     flir protect logo.png

Never Worry About Your Camera Performance Again  

Keep your camera going strong with FLIR CARE and FLIR PROTECT. FLIR CARE provides world-class calibration with performance verification and traceable calibration adjustment services that ensure your thermal data is always accurate. FLIR PROTECT extended warranty and service packages provide a full three years of coverage beyond the respective camera’s factory warranty. FLIR PROTECT customers can also receive a bundled calibration service, discounts on additional services, and options for fast-delivered loaner cameras.

Learn More

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Thermal Resolution
160 × 120 (19,200 pixels)
Battery Life
Approximately 2 hours 30 minutes
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Accuracy
±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Operating Temperature
-10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance
30 cm — Infinity
Focus
Fixed 30 cm — Infinity
Frame Rate
8.7 Hz
HFOV/VFOV
54° ±1° / 42° ±1°
Image Modes
Infrared, visual, MSX
Palette
Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter
Automatic/Manual
Thermal Resolution
160 × 120 (19,200 pixels)
Thermal Sensitivity/NETD
70 mK
Thermal Sensor
Pixel size 12 µm, 8 — 14 µm spectral range
Visual Resolution
640 × 480
VividIR
Yes
Power
Battery charge time
60–90 min for fully charged
15 min charging, from empty battery, gives 40 min operating time
Battery Life
Approximately 2 hours 30 minutes
Charging Method
Female USB-C (5V/1A)
Measurement & Analysis
Accuracy
±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Measurement Corrections
Emissivity; Reflected apparent temperature (22°C / 72°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
General
Battery charge monitor
0 — 100%
Clip Span
130 mm (min) / 195 mm (max)
Compatible with FLIR software
FLIR ONE app, FLIR Ignite, FLIR Thermal Studio
Device Compatibility
iOS (version 16 and later) or Android (version 12 and later) smartphones and tablets
Dimensions (H x W x D)
37.5 mm × 35 mm × 149 mm (1.5 in × 1.4 in × 5.9 in)
Remote Operation
Up to 5 m (16.4 ft) from smart device via Wi-Fi
Weight
153 g (5.4 oz)
Environmental & Certifications
Certifications
RoHS, CE/FCC, CEC-BC, EN62133, UL1642, WEEE 2012/19/EU, IP54
Drop test
Drop from 2 m (6.56 ft)
Emissivity Settings
Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Non-Operating Temperature
-40°C to 70°C (-40°F to 158°F)
Operating Temperature
-10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Communication & Data Storage
Bluetooth
Uses Bluetooth to set up the peer-to-peer Wi-Fi network that the camera creates to connect to the mobile device
Capture modes
Video, Still image
Charging
Female USB-C (5V/1A)
File Formats
Radiometric JPG, MPEG-4 (file format MOV (iOS), MP4 (Android))
WiFi
IEEE 802.11 a/b/g/n
Accessories
Media gallery
Image Hard-to-Reach Targets with the FLIR ONE Edge Pro
FLIR ONE Edge Pro Hard-to-reach Targets
Inspect Anywhere with the FLIR ONE Edge Pro
FLIR ONE Edge Pro Inspect Anywhere
FLIR ONE Edge Pro Vehicle Inspection
FLIR ONE Edge Pro Vehicle Inspection
FLIR ONE® Edge Pro: a real game changer from FLIR
Meet the FLIR ONE Edge Pro_EN
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR ONE® Edge Pro

$499.99