The FLIR ONE® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This FLIR ONE® Pro-Series camera offers 4x the native resolution of the FLIR ONE Pro LT, for sharper image clarity that's further enhanced by the revolutionary FLIR VividIR™. Measure temperatures more than 3x higher than any FLIR ONE® model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the FLIR ONE® Pro will work as hard as you do.
Now available with USB-C connector for iPhone!
- Products
- Industrial
- Handheld Thermal Cameras
- FLIR ONE® Pro
Added to cart
The Professional's Thermal Smartphone Module
-
Image Detail & Clarity
With its 19,200 pixel resolution—a 4x improvement over the FLIR ONE® Pro LT—and VividIR™, FLIR ONE® Pro gives you the ability to see more detail when it matters most.
-
Expanded Measurement
Measure temperatures between up to 400°C (752°F)—compared with a maximum of 120°C (248°F) for the FLIR ONE® Pro LT—with up to three spot temperature meters and six temperature regions of interest.
-
Jobsite Tough
Built to take the abuse that working on a jobsite dishes out every day, FLIR One® Pro is rated to take a drop from 1.8 meters and is built to last.
FLIR Ignite™
Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.
Get More from the FLIR ONE app
The FLIR ONE Edge Series connects to your smart device through the FLIR ONE app available on Google Play and the Apple App Store. The app allows you to view the live feed from your FLIR ONE camera; upload images directly to the FLIR IgniteTM cloud; change camera and display settings; access help articles to improve your camera knowledge; access inspection guides; and find third-party apps that meet your specific application or inspection needs.
Get more information on device compatibility with FLIR ONE Series thermal cameras
FLIR Home Inspect
Use Your FLIR ONE Like a Pro
Home Inspect, within the FLIR ONE app, is your step-by-step guide to finding air leaks, insulation voids, moisture build up, and more with your FLIR ONE camera. Learn what to look for, get helpful tips for better inspections, and compare your results to typical faults so you can use your FLIR ONE with confidence.
FLIR ONE Mobile Apps for Your Unique Applications
Explore the large eco-system of available apps, or develop your existing app to integrate thermal capabilities
There is a wide range of FLIR ONE compatible mobile apps that offer a tailored solution for specific needs. Some examples include the RocketPlan app, which digitizes the claims process within restoration; the MultiSens-1234 app for plotting multiple sensor data within condition monitoring; and the ThermaFY Home app which analyzes your home's energy efficiency. Check out all the available apps, and if you are interested in developing an app or integrating thermal into your app, create a developer account today.
Create a developer account See current approved apps
Professional Reports that Help Your Customer and Your Business
The right image analysis and reporting software can greatly improve your business by making it easier for you and your customers to understand the problem and feel confident that you fixed it.
The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.
Become a Thermal Studio Expert
Learn to edit images, analyze them, and produce custom reports using FLIR Thermal Studio Suite software with online training from the Infrared Training Center. This virtual class covers everything you need to know, including:
- How to adjust image parameters and optimize thermal contrast
- How to create batch functions for image processing
- How to design a new report template
Never Worry About Your Camera Performance Again
Keep your camera going strong with FLIR CARE and FLIR PROTECT. FLIR CARE provides world-class calibration with performance verification and traceable calibration adjustment services that ensure your thermal data is always accurate. FLIR PROTECT extended warranty and service packages provide a full three years of coverage beyond the respective camera’s factory warranty. FLIR PROTECT customers can also receive a bundled calibration service, discounts on additional services, and options for fast-delivered loaner cameras.
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
- Thermal Resolution
- 160 × 120
- Battery Life
- Approximately 1 hr
- Object Temperature Range
- -20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
- Phone
- iOS
- Accuracy
- ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
- Operating Temperature
- 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
- Spot Meter
- Hottest, Coldest and 3 spot measurement
Imaging & Optical
- Adjustable MSX distance
- 0.3 m — Infinity
- FLIR Screen-EST Mode
- No
- Focus
- Fixed 15 cm — Infinity
- Frame Rate
- 8.7 Hz
- General Description
- Thermal and Visual Cameras with MSX
- HFOV/VFOV
- 50° ±1° / 43° ±1°
- Palette
- Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
- Shutter
- Automatic/Manual
- Thermal Resolution
- 160 × 120
- Thermal Sensitivity/NETD
- 70 mK
- Thermal Sensor
- Pixel size 12 µm, 8 — 14 µm spectral range
- Video and Still Image Display/Capture
- Saved as 1440 × 1080
- Visual Resolution
- 1440 × 1080
Power
- Battery charge time
- 40 min
- Battery Life
- Approximately 1 hr
Measurement & Analysis
- Accuracy
- ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
- Object Temperature Range
- -20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
- Spot Meter
- Hottest, Coldest and 3 spot measurement
General
- Battery charge monitor
- 0 — 100%
- Dimensions (H x W x D)
- 68 × 34 × 14 mm (2.7 × 1.3 × 0.6 in)
- Phone
- iOS
- Weight
- 36.5 g
Environmental & Certifications
- Certifications
- MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
- Drop test
- Drop from 1.5m
- Emissivity Settings
- Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
- Non-Operating Temperature
- -20°C — 60°C (-4°F — 140°F)
- Operating Temperature
- 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Communication & Data Storage
- Capture modes
- Video, Still image
- Charging
- Female USB-C (5V/1A)
- Connector
- OneFit™ connector, adjustable height
- File Formats
- Radiometric JPG, MPEG-4 (file format MOV)
- Video
- Male Lightning
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.