Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Hadron™ 640 Series

Model: Hadron 640R+ (Radiometric) Go to Product Support
product image

The NDAA compliant and ITAR free Hadron™ 640 series pairs a 64MP visible camera with a performance-leading 640x512 resolution radiometric Boson® or Boson+ thermal camera in a single easy-to-integrate module. With a size, weight, and power (SWaP) optimized design, it is an ideal dual sensor payload for integration into unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotic platforms, and emerging AI applications utilizing Teledyne FLIR Prism™ software.

Hadron 640 models share mechanical and electrical interfaces simplifying design. Compatible with Teledyne FLIR’s Prism AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more, Hadron 640 series enables effective AI-based applications. With drivers available for market leading processors from NVIDIA®, Qualcomm®, and more plus industry-leading integration support, Hadron 640 also reduces development cost and shortens time to market.

Evaluate Prism with the Hadron 640R using the Prism Development Kit for Qualcomm RB5 today.

  • Industry-Leading Thermal and Visible Camera Performance

    Collect high-speed, VGA radiometric thermal and HD visible imagery.

  • Built for Integrators

    Reduce development cost and time to market with solution from a single, reliable supplier.

  • Size, Weight, and Power (SWaP) Optimized Design

    Optimize design and operation time with compact, lightweight, and low-power module.


Teal 2 sUAS Overview feat. Hadron 640R


Traffic Surveillance with Hadron 640R




Getting Started with NVIDIA Jetson Nano & FLIR Hadron 640R


Getting Started with Qualcomm RB5 and FLIR Hadron 640R

INTEGRATE THERMAL FASTER

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

Learn more

WHAT IS THERMAL BY FLIR?

Thermal by FLIR is a cooperative product development and marketing program that supports original equipment manufacturers (OEMs) and product innovators who use FLIR thermal imaging sensors in their products. With Thermal by FLIR, let us help you create the next market-changing innovation to grow your business.

Learn more

Prism

The end-to-end computational imaging ecosystem that supports various AI-powered object detection and tracking capabilities and advanced image processing.

Find out how

INNOVATE WITH THE INDUSTRY'S BEST CORES

With industry-leading reliability, performance, size, weight, and power, they are ideal for defense, commercial, and security applications.

Find out how

Camera Model Selector

Sorting through more than 100+ models can be tricky. Try our "Camera Model Selector" to find the right solution.

View Products

Specifications
Thermal Imaging Detector
Boson+ 640x512 pixels, 12mm pitch, USB 3.0, 2-lane MIPI, Radiometric
Temperature Accuracy
±5 °C less, over 0 °C to 100 °C range
Radiometry
Temperature Accuracy
±5 °C less, over 0 °C to 100 °C range
Imaging & Optical
EO Camera Optics
Kontatsu B0623D01-0, EFL 4.8mm, 67° HFOV, F/# 1/2.3
EO Camera Sensor
9248 x 6944 pixels (64.2 MP), 0.7 µm pitch, 4-lane MIPI
EO Camera Video
Full resolution @ 60 Hz
IMU
ICM20602, I2C or SPI (selectable)
IR Camera Optics
EFL 13.6mm, 32° HFOV, F/# 1.0
IR Camera Video
Full resolution @ 60Hz
Sensitivity [NEdT]
<20 mK
Thermal Imaging Detector
Boson+ 640x512 pixels, 12mm pitch, USB 3.0, 2-lane MIPI, Radiometric
Connections & Communications
Software Drivers
for NVIDIA Jetson Nano
for Qualcomm Snapdragon RB5
for Qualcomm Snapdrago 865
Electrical
Electrical Interface
Hadron connector: Hirose DF40C-50DP-0.4V(51)
Example of mating connector: DF40HC(2.5)-50DS-0.4V(51)
Power Consumption
5V supply voltage. Typical power dissipation < 1800mW, Max < 2900mW
Mechanical
Mechanical Interface
Screw mount to back plate
Size (L x W x H)
35 x 49 x 45 mm
Weight
56g
Environmental & Approvals
Compliance and Certifications
NDAA compliant
Environmental Sealing
IP54 (with the rear interfaces sealed)
Operational & Storage Temperature
-20°C to +60°C
Tested EMI Performance
FCC part 15 Class B
Media gallery
Getting Started with NVIDIA Jetson Nano
Getting Started with Qualcomm RB5
XPONENTIAL 2023 feat. Hadron 640R Dev Kits for NVIDIA and Qualcomm
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Hadron™ 640 Series - Model: Hadron 640R+ (Radiometric)

Change Selection