FLIR's IR Windows add a barrier between you and energized equipment, protecting you from arc flash accidents. IR windows are easy to install, easy to use, and will help you work with greater confidence. You’ll perform inspections more efficiently and reduce the threat of arc flash injury, all while staying in compliance with NFPA 70E requirements. Choose the anodized aluminum frame, or opt for durable stainless steel to prevent mixed metal issues.
- Products
- Industrial
- Test & Measurement
- IR Windows
- FLIR IR Windows
Added to cart
-
Broadband Transmission
FLIR IR Windows' broadband crystal lenses transmit short, mid, and longwave IR while also allowing illumination to shine through.
-
PIRma-lock™ Reliability
FLIR'S tried-and-true PIRma-Lock™ locknut technology holds the ring in place so there's no need for extra screws.
-
Durable Stainless Steel Option
Choose the standard anti-corrosion anodized aluminum frame, or if there are mixed-metal concerns, opt for durable stainless steel.
Contact Sales
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.
Specifications
- Body Material
- Anodized Aluminum or Stainless Steel AISI 316
- Broadband IR Short Mid & Longwave
- x
- Maximum Operating Temperature
- 500°F/260°C
- NEMA Environment Type
- Type 4/12 (outdoor/indoor)
- Required Hole Diameter (Nominal)
- 2-3/8" (60.3mm)
- Warranty
- Limited Lifetime Warranty Against Manufacturer Defects
- Window Thickness
- 2mm (0.07")
Imaging & Optical
- Broadband IR Short Mid & Longwave
- x
- Crystal Insert Diameter
- 50mm (1.97")
- Greenlee Punch
- 76BB
- Overall Thickness
- 25.5mm (1.00")
- Picture-in-Picture & Fusion Image Blending
- x
- Viewing Aperture Area
- 1590mm^2 (2.46in^2)
- Viewing Aperture Diameter
- 45mm (1.77")
- Visible Light Spectrum
- x
Measurement & Analysis
- CSA Certification Product Class 3211 07
- x
- KEMA [IEC 62271-200]
- Arc flash test standard: 5kV, 63kA for 30 cycles at 60Hz
- Maximum Pullout Strength
- 657 kg (1450 lbs)
- TUV [ANSI - IEEE C37202 section A36]
- Impact Resistant Cover
- TUV [IEC 60068-2-3]
- 15-day extreme humidity withstand
- TUV [IEC 60068-2-6]
- 100 m/s^2 vibration withstand
- TUV [IEC 60529]
- IP67
- UL 50 Environment
- Type 4/12
- Underwriters Laboratories [UL 50V]
- x
Environmental & Certifications
- Maximum Operating Temperature
- 500°F/260°C
- NEMA Environment Type
- Type 4/12 (outdoor/indoor)
- Optic Maximum Temperature
- 1355.6°C (2474°F)
- Voltage Range
- Any
- Warranty
- Limited Lifetime Warranty Against Manufacturer Defects
General
- Body Material
- Anodized Aluminum or Stainless Steel AISI 316
- Overall Height
- 85.5mm (3.36")
- Overall Width
- 73mm (2.87")
- Packaging Size
- 120 x 115 x 40 mm (4.7 x 4.5 x 1.6 in.)
- Required Hole Diameter (Nominal)
- 2-3/8" (60.3mm)
- Window Thickness
- 2mm (0.07")
Applicable Products
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Returns and Shipping Information for Orders Placed on FLIR Websites
Orders placed through FLIR.com will ship via free 2-day expedited service to the contiguous 48 states.
Returns
We offer a 30-day return policy on all products, no questions asked. Your order confirmation will contain instructions on how to contact our Customer Care team to initiate the return.
shipping time cut-offs
Orders placed Monday-Friday before 12:00 PM (noon) EST will likely ship the same day. All other orders will ship the next business day.
Want more information on this product?
Call +1 (866) 477-3687 to speak with a knowledgeable specialist.