Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Infrared Camera Window with PIRma-Lock

FLIR IR Windows

Model: FLIR IRW-2C 2 inch Go to Product Support
product image

FLIR's IR Windows add a barrier between you and energized equipment, protecting you from arc flash accidents. IR windows are easy to install, easy to use, and will help you work with greater confidence. You’ll perform inspections more efficiently and reduce the threat of arc flash injury, all while staying in compliance with NFPA 70E requirements. Choose the anodized aluminum frame, or opt for durable stainless steel to prevent mixed metal issues.

$240.99
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Broadband Transmission

    FLIR IR Windows' broadband crystal lenses transmit short, mid, and longwave IR while also allowing illumination to shine through.

  • PIRma-lock™ Reliability

    FLIR'S tried-and-true PIRma-Lock™ locknut technology holds the ring in place so there's no need for extra screws.

  • Durable Stainless Steel Option

    Choose the standard anti-corrosion anodized aluminum frame, or if there are mixed-metal concerns, opt for durable stainless steel.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Body Material
Anodized Aluminum or Stainless Steel AISI 316
Broadband IR Short Mid & Longwave
x
Maximum Operating Temperature
500°F/260°C
NEMA Environment Type
Type 4/12 (outdoor/indoor)
Required Hole Diameter (Nominal)
2-3/8" (60.3mm)
Warranty
Limited Lifetime Warranty Against Manufacturer Defects
Window Thickness
2mm (0.07")
Imaging & Optical
Broadband IR Short Mid & Longwave
x
Crystal Insert Diameter
50mm (1.97")
Greenlee Punch
76BB
Overall Thickness
25.5mm (1.00")
Picture-in-Picture & Fusion Image Blending
x
Viewing Aperture Area
1590mm^2 (2.46in^2)
Viewing Aperture Diameter
45mm (1.77")
Visible Light Spectrum
x
Measurement & Analysis
CSA Certification Product Class 3211 07
x
KEMA [IEC 62271-200]
Arc flash test standard: 5kV, 63kA for 30 cycles at 60Hz
Maximum Pullout Strength
657 kg (1450 lbs)
TUV [ANSI - IEEE C37202 section A36]
Impact Resistant Cover
TUV [IEC 60068-2-3]
15-day extreme humidity withstand
TUV [IEC 60068-2-6]
100 m/s^2 vibration withstand
TUV [IEC 60529]
IP67
UL 50 Environment
Type 4/12
Underwriters Laboratories [UL 50V]
x
Environmental & Certifications
Maximum Operating Temperature
500°F/260°C
NEMA Environment Type
Type 4/12 (outdoor/indoor)
Optic Maximum Temperature
1355.6°C (2474°F)
Voltage Range
Any
Warranty
Limited Lifetime Warranty Against Manufacturer Defects
General
Body Material
Anodized Aluminum or Stainless Steel AISI 316
Overall Height
85.5mm (3.36")
Overall Width
73mm (2.87")
Packaging Size
120 x 115 x 40 mm (4.7 x 4.5 x 1.6 in.)
Required Hole Diameter (Nominal)
2-3/8" (60.3mm)
Window Thickness
2mm (0.07")
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR IR Windows - Model: FLIR IRW-2C 2 inch

Change Selection

$240.99