Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

FLIR IRW-xPC/xPS

Model: IRW-PC 12 inch Go to Product Support
product image

The FLIR IRW-xPC/xPS joins the existing FLIR IR Window family to help you inspect more efficiently, make inaccessible components accessible, and save money by preventing unplanned downtime. The rectangular polymer windows are impact resistant and provide the largest viewing area available to monitor completely undisturbed assets inside energized electrical equipment. IR Windows-xPC/xPS are durable and stable in harsh environments, making them suitable for most industrial settings as well as for shipboard use.

$789.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Work Faster and Safer

    Inspect energized electrical equipment quickly without opening the panel door and compromising safety

  • Durable and Reliable

    Fully impact-resistant optics will last long term in industrial environments without risk of deterioration

  • See More

    Get an unparalleled field of view inside the large, rectangular window. Access components not typically covered by inspection programs

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Body Material
Aluminum
Maximum Operating Temperature
-40° to 200°C (-40° to 392°F)
NEMA Environment Type
IP65 / NEMA 4x
Optic Material
UL 746 compliant, visual, UV and IR transmissive polymer; -40° to 325°C (-40°to 617°F)
Warranty
Limited lifetime
Imaging & Optical
Optic Material
UL 746 compliant, visual, UV and IR transmissive polymer; -40° to 325°C (-40°to 617°F)
Optic Reinforced Grill Material
Aluminum Reinforcing Grill (IP22 / IP2x Standard)
Ultraviolet [UV]
Yes
Visual Inspection
Yes
Environmental & Certifications
Agency Approvals
Certified by UL (USA) & cUL (Canada) to the following standards: 50V, 50E, 756C: Impact and Flammability, 1558: Impact and Load Resistance, 508A: ANSI 508A CSA C22.2 No. 14-13 IP65 / NEMA 4x Lloyds of London Type Approval American Bureau of Shipping (ABS) DNV (Det Norske Veritas) P261.1E Maritime, Vessel and Offshore Applications IEEE C37 20.2.a.3.6: Impact and Load BSI Quality ISO 9001 Certified System
Automatically Grounded
Yes
Gasket Material
UL 94 5VA TPE; -40° to 273°C (-40° to 523°F)
Hardware Material
316 stainless steel
Maximum Operating Temperature
-40° to 200°C (-40° to 392°F)
NEMA Environment Type
IP65 / NEMA 4x
Optic Temperature Range
-40° to 325°C (-40° to 617°F)
Outdoor Applications
N/A
Voltage Range
Any
Warranty
Limited lifetime
General
Aperture Overall Height
12.7 cm (5 in)
Aperture Overall Width
23.6 cm (9.3 in)
Body Material
Aluminum
Overall Height
20.6 cm (8.1 in)
Overall Width
30.5 cm (12 in)
Weight
2 lbs.
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR IRW-xPC/xPS - Model: IRW-PC 12 inch

Change Selection

$789.00