FLIR ITS-Series sensors deliver superior image accuracy and reliability for traffic monitoring applications. ITS-Series thermal imaging sensors can monitor vehicles in a wider variety of conditions than traditional visible-light sensors. By detecting the heat of all objects in the scene, the FLIR ITS-Series operates in broad daylight or total darkness, poor weather and even light fog. Combined with FLIR’s video analytics boards, the FLIR ITS-Series makes a great solution for Automatic Incident Detection (AID).
- Products
- Intelligent Transportation Systems
- Inter-Urban
- ITS Series
Added to cart
-
High image quality
The FLIR ITS-Series produces high quality thermal images on which the smallest of details can be seen
-
Easy to install
FLIR ITS-Series cameras can be easily integrated into any existing infrastructure providing early detection and visibility 24/7 all the year round.
-
Designed for harsh environments
The FLIR ITS-Series are extremely rugged systems that work perfect in all climates.
Specifications
Communications
- Analog Video Output
- NTSC, PAL or PAS 8.3Hz
- Video Over Ethernet
- Two independent channels of H.264 or M-JPEG
Electrical
- Power Consumption - Source – 12VDC
- Heater off: <5.5 W Heater on (at 100%): <25 W
- Power Consumption - Source – 24VAC(VA)
- Heater on: <8 W Heater off (at 100%): <32 W
- Power Consumption - Source – 24VDC
- Heater on: <5.5 W Heater off (at 100%): <25 W
- Power Consumption - Source – POE (802.3af)
- Heater on: <5.5 W Heater off (at 100%): N/A
- Power Consumption - Source – POE+ [802.3at]
- Heater on: <5.5 W Heater off (at 100%): <25 W
- Surge Immunity on Signal Lines
- EN 55024:2010 and 55022:2010 to 4.0kV
Environmental
- Humidity
- 0-95% relative humidity
- IP Rating
- IP66 & IP67
- Operating Temperature Range
- -50° to 70°C (-58° to 158°F) continuous operation -40° to 70°C (-40° to 158°F) cold start
- Shock
- MIL-STD-810G "Transportation"
- Standard Package
- Thermal imaging camera, operator manual
- Storage Temperature Range
- -50° to 85°C (-58° to 185°F)
- Surge Immunity on AC Power Lines
- EN 55024: 2010 and 55022: 2010 to 4.0kV on AC aux power lines; EN 50130-4:2011; IEC 62599-2:2010
- Vibe
- IEC 60068-2-27
Imaging & Optical
- Automatic Heater
- Clears ice from windows, Automatic deicing
- Detector Type
- Focal Plane Array (FPA), uncooled VOx microbolometer
- Field of View
- 17° x 14°
- Image Processing
- Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
- Resolution
- 320 x 256
- Spectral Range
- 7.5 to 13.5 µm
Regulatory
- Approvals
- CE: EN55022 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.