FLIR ITS-Series Dual AID cameras combine best-in-class thermal and visual imaging technology with advanced video analytics to provide a complete solution for automatic incident detection, data collection and early fire detection. FLIR’s traffic video analytics have proven their effectiveness worldwide along highways and in tunnels and are now combined with the power of thermal imaging that allows traffic operators to see clearly in total darkness, in bad weather and over a long range.
- Products
- Intelligent Transportation Systems
- Inter-Urban
- ITS-Series Dual AID
Added to cart
-
24/7 thermal imaging
The FLIR ITS-Series AID offers long-range, 24/7 performance, regardless of weather conditions.
-
Includes a visual camera
The visible-light camera enables real-time visual incident verification and offers possible forensic evidence after the incident
-
Automatic Incident Detection
FLIR ITS-Series AID provides critical information on traffic incidents and detects fires within seconds of ignition.
Specifications
Communications
- Interface
- 10/100 Mbps Ethernet (RJ-45) or Direct fiber connector (MM, SM)
- Supported Protocols
- IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMPv1/2/3, QoS, ONVIF, 802.1X
- Video Over Ethernet
- Two independent channels for each camera (4 total) of streaming H.264 or M-JPEG
Electrical
- Consumption
- 12 W heater off, 21 W heater on
Environmental
- Housing material
- Stainless steel 316L
- Operating Temperature Range
- -30 to 75°C (-22 to 167°F) with sunshield – Nema TS-2
- Relative Humidity
- 0% to 100%, no condensation
Environmental & Approvals
- Ingress Protection
- IP66 / IP67
Imaging & Optical
- Detector Type
- Focal Plane Array (FPA), uncooled Vanadium Oxide Microbolometer
- HFOV - Thermal
- 17°
- Image Processing
- Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
- Image Sensor
- 1/3" Sony CMOS sensor
- Resolution - Thermal
- 640 x 512
- Resolution - Visual
- Max: 1920 x 1080
- Spectral Range
- 7.5 to 13.5 µm
- Streaming Resolution
- Visual: up to 1920 x 1080 @ 30 Hz
Thermal: up to 640 x 480 @ 30 Hz
Imaging & Optical
- Image Fequency
- NTSC: 30 Hz PAL: 25 Hz
Mechanical
- Dimensions
- Housing only: 185 x 102.24 x 409 mm With bracket: 346 x 256 x 409 mm
- Mounting
- Wall, pole, ceiling mount
- Weight
- 5 kg
Other
- API
- ONVIF Profile S
- Automatic Incident Detection
- Traffic events: Stopped vehicle, speed drop, levels of service, overspeed, wrong-way drivers, traffic congestion, underspeed
Non-traffic events: Smoke in tunnel, pedestrian, fallen object
Technical alarms: Image quality, camera tampering
- Cable Glands
- 2xM20 or IP67 network and power connector
- Traffic Data Collection
- Traffic flow data per lane: Traffic flow speed, zone occupancy
Integrated vehicle traffic data: Average speed per vehicle class per lane (headway, gap time per length, class per lane), occupancy
Individual vehicle traffic data: Speed, gap time, headway, vehicle classification
System Overview
- Fire Detection
- Early fire detection in tunnels
Thermal Camera
- Focal Length - Thermal
- 35 mm
Visible Camera
- focal length - visual
- 4.9 - 49 mm
- Optical Zoom - Visible
- 10x motorized optical zoom
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.