Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

LVSS ADA C-UAS

Go to Product Support
product image

The LVSS C-UAS adds proven Air Domain Awareness and Counter- UAS capabilities to the market-leading LVSS platform. The LVSS C-UAS utilizes 3D Radar, EO/IR Camera, and RF detection and mitigation sensors to provide early warning alerts, detection, and non-kinetic countermeasures for various UAS systems. Threats are detected and displayed simultaneously, with position and elevation available for all radar tracks. The system is standalone, relocatable, and rapidly deployable.

  • ON-THE-MOVE EFFECTIVE, NON-KINETIC COUNTERMEASURES

    Non-kinetic RF countermeasures provide the system with full C-UAS kill chain capabilities. Threats are detected simultaneously. Details are provided to the operator when the system is either fully deployed or while the vehicle is on-the-move.

  • ACT FASTER WITH HIGH PERFORMING VIDEO ANALYTICS

    Gain additional insight into selected threats by engaging comprehensive video analytics models to identify and track. The analytics model can be used to control the camera autonomously.

  • INTEGRATE COMPLEX SYSTEMS, OPTIMIZING AWARENESS ACROSS DOMAINS

    Cameleon™ V5 integrates with operational features from all onboard sensors. It supports advanced device features and bi-directional communications.

C-UAS-Infographic-1500px-SML.jpg

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

LVSS ADA C-UAS