The Neutrino Ground ISR series provides turnkey solutions for integrators developing intelligence, surveillance, and reconnaissance (ISR) systems. The cameras combine Teledyne FLIR’s world-class mid-wavelength infrared (MWIR) camera modules and continuous zoom (CZ) lenses with market-leading image processing and control electronics from InVeo Designs LLC. Each camera offers high-performance imaging, a reliable long-life linear cooler, and a low switching cost to upgrade existing systems. The factory-integrated and optimized MWIR imaging systems from a single source provide market-leading performance while reducing development risk, cost, and time to market.
They incorporate multiple focal plane array (FPA) resolutions and CZ lens options with industry standard image processing and interface electronics, allowing for differing detection recognition and identification (DRI) requirements and affordability. With four configurations today and more coming soon, the ITAR-free cameras provide the imaging performance required for short, mid, and long-range ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) applications.
All Neutrino Ground ISR cameras can run Teledyne FLIR’s Prism™ AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more.
- Products
- OEM Cameras, Components, and Lasers
- Infrared Camera Cores & Lenses
- MWIR
- Neutrino® Ground ISR Series
Added to cart
Turnkey Solution for Integrators
-
DRIVES HIGH SYSTEM-LEVEL PERFORMANCE
The right focal lengths, MWIR HD or SD cameras with long-life linear coolers and fully integrated CZ optics maximize DRI while providing best-in-class MTTF and warranty.
-
DESIGNED FOR INTEGRATORS
Industry-adopted AgileCore™ imaging electronics with integrated MWIR camera and CZ lens offer optimum performance and compatibility.
-
TELEDYNE FLIR QUALITY, VALUE, AND REPUTATION
The performance, reliability, and support expected from Teledyne FLIR and the industry’s most versatile HD MWIR camera portfolio.
Pedestrian on Beach - Neutrino SX12 Ground ISR
Building Zoom Out - Neutrino SX8 Ground ISR
Counter-UAS - Neutrino SX12 Ground SIR
Battle Field - Neutrino SX12 Ground ISR
Airplane Landing - Neutrino SX12 Ground ISR
Border Surveillance - Neutrino SX12 Ground ISR
Panning Down Coastline - Neutrino SX12 Ground ISR
Perimeter Surveillance - Neutrino SX12 Ground ISR
Platform Habitat - Neutrino SX12 Ground ISR
Tower NFOV to WFOV - Neutrino SX12 Ground ISR
Tower WFOV to NFOV - Neutrino SX12 Ground ISR
Tower Zoom In - Neutrino SX8 Ground ISR
Tower Zoom Out - Neutrino SX8 Ground ISR
Specifications
- Spectral Band
- 3.4 - 5.1 µm
Hardware
- Part Number
- 425-0403155-C643
Imaging & Optical
- Boresight Drift Through Zoom
- <0.10 mm Radially from Co-Boresight Location
- Color Palettes
- Monochrome (3 Palettes)
False Color (11 Palettes)
True Color (3 Palettes) for Splash Screen
Normal or inverted display polarity
- Cooler
- Teledyne FLIR FL-100 Linear Stirling
- Cooler MTBF
- Up to 27,000 Hours
- Detection Recognition and Identification (DRI)
- The detection, recognition, and identification (DRI) probabilities are modeled using the industry-standard NV-IPM passive sensor modeling tool. The NV-IPM model results are for the NFOV zoom position with a target dimension of 3.1 m and temperature of 4.0K. V50 is the range at which there is a 50% probability of achieving the task.
Detection - 18.8 km
Recognition - 8.1 km
Identification - 6.3 km
- Digital Zoom
- 1X/2X/4X Edge Preserving
- Drifting Pixel Filter
- Excessive magnitude with respect to 8 nearest neighbors
- f-number
- f/5.5
- Focal Length
- 20-420 mm, HFOV 27.50° to 1.30°
- Focus
- Motorized, Focus to Specified Distance, Focus to Infinity, Commanded / Continuous Autofocus
- Frame Rate
- 30 Hz
- LAP/LACE
- Local Area Processed Dynamic Contrast Expansion with user adjustable background level and foreground boost
- Lens Type
- 21x Continuous Zoom
Maintain Focus Through Zoom
- Non-Uniformity Correction (NUC)
- Factory Calibrations: Two point (gain/offset), One-point update (optimizes offset), Defective / noisy pixel detection, 8 Op Modes with 2 NUC tables each
Operational (Run-Time) Calibrations: One-point refresh
- Pixel Pitch
- 15 µm
- Sensor Technology
- HOT MWIR
- Spatial Noise Reduction
- 3x3 Median Filter, 3x3 Gaussian Noise Reduction Filter, 5x5 Gaussian Noise Reduction Filter
- Spectral Band
- 3.4 - 5.1 µm
- Thermal Imaging Detector
- 640 x 512 Pixels
- Zoom and Focus Controls
- Motorized, Zoom and Focus
Connections & Communications
- Communication Protocol
- RS-422 UART COM, up to 921,600 Baud
- Dual Simultaneous Outputs
- Camera Link (Base) Output (14-bit NUC Corrected at Full Frame Format):
30 Hz
Optional Gigabit Ethernet
Display Output Options (10-bit (14 optional) fully processed video) (Select One):
NTSC
PAL
Electrical
- Center of Gravity
- See Mechanical IDD
- Input Voltage
- 12.5 VDC @ 0.7A nominal, 1.1A peak at cooldown
- Thermal Extraction Method
- Heat sink, see IDD
Mechanical
- Size (L x W x H)
- Length: 20.3 cm (8”)
Lens Diameter: 8.9cm (3.5”)
- Water Ingress
- Front element sealed to IP-66
No Housing (Open Frame)
- Weight
- 1200 grams (2.65 lbs)
Environmental & Approvals
- Operating Temperature Range
- -40 °C to +71 °C (-40 °F to 160 °F)
- Storage Temperature Range
- -57 °C to +80 °C (-65 °F to 176 °F)
Export Designations
- ECCN Code
- 6A003.b.4.a