Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Neutrino® LC OGI

Go to Product Support
product image

The ITAR-free Neutrino LC OGI provides 640x512 VGA-resolution MWIR optical-gas-imaging (OGI) and is easily integrated into a wide range of solutions to detect, measure, and visualize gas emissions. Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler provide integrators with the industry-best, two-year warranty and significantly longer endurance in the leading size, weight, and power (SWaP) module available today. Quick cool down and time-to-image combined with low-power and quiet, low-vibration operation make Neutrino LC OGI the choice for battery-powered handhelds, UAVs (unmanned aerial vehicles), small gimbals, and fixed-mounted gas leak detection systems within processing facilities, refineries, pipelines, tank farms, and well pads for the oil and gas industry.

Designed to meet EPA performance requirements, the narrow 3.3 µm infrared (IR) spectral band accurately detects hydrocarbons including methane, propane, butane, and other greenhouse gases and volatile organic compounds (VOCs). The Neutrino LC OGI can be operated in VGA mode to maximize scene awareness or Bin mode to improve sensitivity to an industry-leading <20 mK. Backed by a standard two-year warranty and a professional technical support team for integration assistance, the Neutrino LC OGI is the lowest-risk and highest-performance OEM camera module for integrators developing methane monitoring and other gas imaging solutions today.

  • RAPID AND ACCURATE LEAK DETECTION

    15µm HOT MWIR FPA and image processing offer industry-best sensitivity and visualization.

  • MAXIMIZE OPERATIONAL TIME

    Best-in-class size, weight, power consumption, and reliability.

  • DESIGNED FOR INTEGRATORS

    Reduce development and supply chain risk with the global manufacturing leader in IR.

Advances in MWIR Camera and CZ Lens Technology

Newly available off-the-shelf MWIR with CZ lens solutions can potentially reduce the schedule by up to 85 percent, saving integrators potentially two years or more of development time.

Find out how

THE POWER OF NEUTRINO

Offering SWaP+C optimized VGA, SXGA, and QXGA resolution camera modules, with long-life/low-vibration linear coolers, common camera interfaces, and various CZ lens combinations, Teledyne FLIR’s ITAR-Free portfolio provides the best solution.

View Products

Specifications
Resolution
640 x 512, 15µm pitch
Sensitivity [NEdT]
< 35mK (50% well fill at TBB=25 °C )
Spectral Band
3.2 – 3.4 µm
Hardware
Part Number
425-0640415-1PAAX
Imaging & Optical
Camera Link
Yes (accessory board required)
Cold Aperture Height
18.56mm from FPA
Color Palettes
Yes, RGB888 mode
Digital Zoom
Yes
Discrete I/O Controls Available
One Discrete, custom configurable at factory
f-number
f/1.59
Frame Rate
30 Hz, programmable up to 60 Hz
Image Optimization
Linear, Histogram Equalization, DDE
Invert/Revert
Yes
NTSC/PAL (field switchable)
Yes (accessory board required)
Parallel (24-bit/16-bit/8-bit)
Yes
Resolution
640 x 512, 15µm pitch
Sensitivity [NEdT]
< 35mK (50% well fill at TBB=25 °C )
Sensor Technology
HOT MWIR
Spectral Band
3.2 – 3.4 µm
Symbology
Yes, RGB888 mode
Connections & Communications
Communication Protocol
USB or UART (921.6k baud)
External Sync Input/Output
Master or Slave
Primary Electrical Connector
80-pin Hirose, DF40C-80DS
USB
Yes
User Configurability via SDK & GUI
Yes
FPA Control
Direct Injection Snapshot Prog operation
Yes
Programmable Integration Time
Yes (.01ms - 16ms)
ROIC
ISC0403
ROIC Modes
Free Run, Readout Priority, & Integration Priority
Well Capacity
7 x 10⁶ electrons
Electrical
Input Voltage
+3.3 VDC Camera, +12 VDC Cryocooler
Power Consumption
<12 W cooldown, <5.25W steady state @ 23°C
Mechanical
Size (L x W x H)
78.5mm (L) x 45.5mm (W) x 61mm (H) (3.1" x 1.8" x 2.4")
Weight
<380 grams (<13.4 oz)
Environmental & Approvals
Humidity
Non-condensing between 5% - 95%
Non-Operating Temperature Range
-57 °C to +80 °C (-65 °F to +176 °F)
Operating Temperature Range
-40 °C to +71 °C (-40 °F to +160 °F)
Operational Altitude
40,000 ft (~12km)
Shock
40g w/ 11ms half-sine pulse, 3-axis
Vibration
5.8 grms 3-axis, 1hr each
Media gallery
Simplify MWIR Camera Integration with Neutrino
SPIE DCS 2023 - Neutrino Series
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Neutrino® LC OGI