The ITAR-free VGA-resolution Neutrino LC and SXGA-resolution Neutrino SX8 provide best-in-class MWIR imagery and data in a small, lightweight package. Based on Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler, SWaP series OEM camera modules are designed for ruggedized products requiring long life, low-power consumption, and quiet, low-vibration operation. Both are ideal for small gimbals and airframes, handheld devices, security cameras, targeting devices, and asset monitoring applications.
The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.
- Products
- OEM Cameras, Components, and Lasers
- Infrared Camera Cores & Lenses
- MWIR
- Neutrino® SWaP Series
Added to cart
Superior Performance, Faster Time to Market
-
Multiple Resolution SWAP Optimized MWIR Camera Cores
VGA/15 µm and SXGA/8 µm HOT FPA camera modules in a SWaP-optimized envelope offer low-power consumption, rugged construction, and a wide operating temperature range.
-
Designed for Integrators
Small, light, and powerful, the Neutrino SWaP Series camera modules come with common interfaces and support documentation/accessories to shorten time-to-market and reduce project risk.
-
Performance, Reliability, and Support
The Neutrino SWaP Series cameras offer best-in-class image quality, an industry-leading two-year warranty, superior SWaP performance, high reliability, long lifetime, and come with Teledyne FLIR’s well-known product support.
Tower Zoom In - Neutrino SX8 Ground ISR
Tower Zoom Out - Neutrino SX8 Ground ISR
Building Zoom Out - Neutrino SX8 Ground ISR
Specifications
- Resolution
- 640 x 512, 15µm pitch
- Sensitivity [NEdT]
- <30mK. 25mK typical (50% well fill at TBB=30°C flood mode)
- Spectral Band
- 3.4 to 5.1 µm Standard
Imaging & Optical
- Cold Shield Height
- 19.7mm from FPA
- Color Palettes
- Yes, RGB888 mode
- Digital Zoom
- Yes, up to 8x (digital zoom)
- Discrete I/O Controls Available
- One Discrete, custom configurable at factory
- f-number
- f/5.5 Standard, f/4 & f/2.5 options
- Frame Rate
- 1 - 60 Hz configurable
- Image Optimization
- Linear, Histogram Equalization, DDE
- Invert/Revert
- Yes
- Parallel (24-bit/16-bit/8-bit)
- Yes
- Resolution
- 640 x 512, 15µm pitch
- Sensitivity [NEdT]
- <30mK. 25mK typical (50% well fill at TBB=30°C flood mode)
- Sensor Technology
- HOT MWIR
- Spectral Band
- 3.4 to 5.1 µm Standard
- Symbology
- Yes, RGB888 mode
Connections & Communications
- Communication Protocol
- USB or UART (921.6k baud)
- External Sync Input/Output
- Master or Slave
- Primary Electrical Connector
- 80-pin Hirose, DF40C-80DS
- USB
- Yes
- User Configurability via SDK & GUI
- Yes
FPA Control
- Direct Injection Snapshot Prog operation
- Yes
- Programmable Integration Time
- Yes (.01ms - 16ms)
- ROIC
- ISC0403
- ROIC Modes
- Free Run, Readout Priority, & Integration Priority
- Well Capacity
- 7 x 10⁶ electrons
Electrical
- Input Voltage
- +3.3 VDC Camera, +12 VDC Cryocooler
- Power Consumption
- <8 W cooldown, <4 W steady state @ 23°C
Mechanical
- Size (L x W x H)
- 7.4 cm x 4.6 cm x 6.1 cm (2.9" x 1.8" x 2.4")
- Weight
- < 380 grams (<13.4 oz)
Environmental & Approvals
- Humidity
- Non-condensing between 5% - 95%
- Non-Operating Temperature Range
- -57°C to +80°C (-65°F to +176°F)
- Operating Temperature Range
- -40°C to +71°C (-40°F to +160°F)
- Operational Altitude
- 40,000 ft (~12km)
- Shock
- Lateral 190 Grms @ .55 ms
Vertical 320 Grms @ .55 ms
Axial 550 Grms @ .8 ms
- Vibration
- 5.8 grms 3-axis, 1hr each
Export Designations
- ECCN Code
- 6A003.b.4.a
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.