The FLIR PT-Series HD is our most advanced dual-sensor security system, combining a cooled or uncooled 640×480 resolution thermal sensor, a 1080p HD visible-light imaging sensor, and a high speed, precision pan/tilt system. The PT-Series HD integrates easily with FLIR United VMS 8.0, as well as other major third party video management systems, making it an extremely versatile solution for critical infrastructure protection in total darkness, bright sun, and adverse conditions.
- Products
- Security
- Counter UAS
- PT-Series HD
Added to cart
-
Superior Image Quality
The PT-Series HD's thermal camera offers up to a 14x continuous zoom, while the low light HD camera has a 30x optical zoom.
-
Rugged Housing
The weather-resistant housing includes deicing and de-fogging capabilities, plus a changeable thermal payload cassette that significantly reduces maintenance time.
-
Designed for System Integration
When controlled using FLIR United VMS, enhanced capabilities are enabled, including automated PTZ tracking and fixed camera-target hand off.
Follow intruders between fixed and pan/tilt FLIR cameras
FLIR PT-Series HD thermal cameras detect intrusions at great distances. When a PT-Series HD is deployed along with multiple fixed FLIR cameras, FLIR TRK analytics encoders, and FLIR United VMS, a target moving out of the field of view of a fixed camera can automatically be "handed-off" and tracked by the PT-Series HD.
Contact Sales
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.
Specifications
General
- Detector Type
- Cooled Focal Plane array
- Dimensions (L x W x H)
- 13.7", 18.4", 12.8" (348mm, 467mm, 326 mm)
- Input Voltage
- 24 VDC (21-30 VDC) 24 VAC (21-30 VAC)
- Power Consumption
- 24 VAC: 85 VA (max w/o heaters) 215 VA (max w/heaters) 24 VDC: 65 W (max w/o heaters) 195 W (max w/heaters)
- Thermal Array Format
- 640 × 512
- Thermal Effective Resolution
- 327,680
- Thermal E-Zoom
- Continuously Adjustable
- Thermal Focus Range
- Athermalized, Focus-Free
- Thermal Pixel Pitch
- 17 µm
- Thermal Spectral Range
- 3 µm to 5 µm
- Weight
- 40.8 lbs. (18.5 kg)
- Zoom
- 30X optical zoom with autofocus and 12X digital zoom
Environmental
- De-Icing/Anti-Icing
- MIL-STD-810F, Method 521.1; - De-Icing
- Humidity
- 0-95% relative
- IP Rating (dust & water ingress)
- IP66
- Operating Temperature Range
- -32°C to 55°C (-26° F to 131°F) cold start
- Shock
- MIL-STD-810F "Transportation"
- Storage Temperature Range
- -40°C to 71°C (-40°F to 160°F)
- Vibration
- IEC 60068-2-27
Measurement & Analysis
- Programmable Presets
- 256.0
Other
- Type of Sensor
- Full HD 1080p 1/2.8-type Exmor R CMOS
PTZ
- Pan Angle/Speed
- Continuous 360°; 0.1° to 60°/sec
- Tilt Angle - Speed
- +90° to -90°; 0.1° to 30°/sec
System Integration
- Ethernet
- Yes
- External Analytics Compatible
- Yes
- Network APIs
- FLIR SDK FLIR CGI ONVIF Profile S
- Serial Control Interfaces
- RS-232/-422; Pelco D, Bosch
- Supported Protocols
- IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
- Focal Length - Thermal
- 19-275 mm, F# 5.5 with High Durability coating
- Thermal Frame Rate
- NTSC: 30 Hz PAL: 25 Hz
- Thermal Image Settings
- Auto AGC, Dynamic Detail Enhancement (DDE), Sensitivity
Video & Recording
- Composite Video NTSC or PAL
- Yes: Hybrid IP & Analog
- Video Compression
- Thermal: Two independent channels of H.264 & M-JPEG Visible: Two independent channels of H.264 & M-JPEG
- Video Image Uniformity Optimization
- Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
- Video Streaming Resolution
- Thermal: QVGA to VGA Visible: VGA to HD
- Video Thermal AGC Modes
- Linear AGC, Histogram AGC, Dynamic Detail Enhancement (DDE), Sensitivity
- Video Thermal AGC Region of Interest [ROI]
- Default, Presets and User definable to insure optimal image quality on subjects of interest
Visible Camera
- Array format
- 640 × 480
- Field of view (FOV)
- 14x continuous optical zoom 28° x 21° W FOV 2° x 1.5° N FOV
- f-number
- F1.6 to F4.7
- Focal Length
- 4.3 mm (wide) to 129.0 mm (tele)
- Lens Field of View
- 63.7° (wide end) to 2.3° (tele end)
- Low Light Sensitivity
- Color: 0.01 lx (F1.6, AGC on, 1/30s)
- Noise Reduction
- Yes (6 steps)
- Sensitivity
- <35mK @ 25c F# 1.0
- Sensor Illumination
- Back Light Compensation
- WDR
- 120db
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Want more information on this product?
Call 800 254-0632 to speak with a knowledgeable specialist.