FLIR MCS pan-tilts are designed for high-performance control with low-latency and jitter and high command rates. There are multiple ways to control the units. FLIR MCS pan-tilts support both a simple ASCII command protocol, documented in the E Series Command Reference Manual as well as a binary form of the commands, supported by a portable C language library (PTU-SDK). The PTU-SDK is provided as source code and can be compiled on any computing platform. It allows applications to send commands to the pan-tilt over serial or Ethernet interfaces seamlessly.
- Products
- OEM Cameras, Components, and Lasers
- Pan Tilts
- FLIR PTU-SDK
Added to cart
Applicable Products
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.